Quick-Acting Barbed Fitting With Brass Female Compression Fitting | #0132 18 62


LOADING IMAGES
0132 18 62

Quick-Acting Barbed Fitting With Brass Female Compression Fitting | #0132 18 62

Brass fittings for a quick connection of self-fastening hose to a female port.
Available from 6 to 22 mm o.d
This range of fittings is designed to meet the requirements of the automotive and robotics industries - CNOMO manufacturing quality.


Technical Specifications

  • Connection Thread Size: 18 mm
  • Tube Inside Diameter: 12.7 mm
  • Tube Outside Diameter: 19 mm (O.D.)
  • Body Material: Brass
  • Materials of Construction: Brass (Nut)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Quantity per Box: 5
  • Weight: 0.09 kg
  • Application: Pneumatics, Cooling, Automotive Process, Lubrication, Fluid Transmission, Packaging, Industrial Machinery
  • For Fluid Type: Coolants, Compressed Air
  • Specifications Met: RoHS DI: 2002/95/EC, RoHS 2011/65/EC, PED DI: 97/23/EC, REACH DI: 1907/2006, CNOMO E07.21.115N
  • Shape: Self-fastening Barb Connector for Brass Compression Fitting
  • Product Type: Self-Fastening Barb Connectors for NBR Hose

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

This range of fittings is designed to meet the requirements of the automotive and robotics industries, provides optimum CNOMO manufacturing quality, simple installation, reliable operation and a long service life.

Features/Benefits:

- Perfect for Self-Fastening NBR Hose

• Quick and simple to install
• Compatible with the Parker Legris range of brass compression fittings
• Mechanical properties proven for use in industrial robotic installations
• Spark-resistant

- Ergonomic and Time-Saving

• Fitting does not require lubrication or clamping, reducing assembly time
• Visual stop confirms installation is correct and improves operating safety
• Removal by cutting the tube
• The fitting can be re-used if necessary

Markets:

• Packaging
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Machine Tools

Applications:

• Pneumatic Machinery Equipment at Medium and High Pressure
• Lubrication Systems
• Cooling Systems
• Welding Robots
• Suitable for Vacuum Applications

Technologies:

Brass fittings for a quick connection of self-fastening hose to a female port.

Technical Characteristics:

• Fluids: Coolants, compressed air
• Materials: brass, engineering polymer, silicone free
• Pressure: 0 to 16 bar
• Temperature:
0°C to +100°C (water)
-20°C to 70°C (air)

Regulations:

• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)
• CNOMO: E07.21.115N

Read More Show Less

CAD Drawings + Files

Part Number
0132 18 62 STP

Ok

x

Related Documents

Literature and Reference Materials
Parker Legris Rectus - General Catalogue
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098