Quick-Acting Barbed Fitting With Brass Female Compression Fitting | Product Series

Filter by

    No filters selected

Connection Thread Size

Tube Inside Diameter

Tube Outside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick-Acting Barbed Fitting With Brass Female Compression Fitting

Quick-Acting Barbed Fitting With Brass Female Compression Fitting

Brass fittings for a quick connection of self-fastening hose to a female port.
Available from 6 to 22 mm o.d
This range of fittings is designed to meet the requirements of the automotive and robotics industries - CNOMO manufacturing quality.

Technical Specifications

  • Body Material: Brass
  • Materials of Construction: Brass (Nut)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Quantity per Box: 10, 5
  • Weight: 0.01 to 0.128 kg
  • Application: Pneumatics, Cooling Systems, Automotive Process, Lubrication, Fluid Transmission, Packaging, Industrial Machinery
  • For Fluid Type: Coolants, Air (Compressed Air)
  • Specifications Met: REACH, RoHS
  • Shape: Self-fastening Barb Connector for Brass Compression Fitting
  • Product Type: Self-Fastening Barb Connectors for NBR Hose
Safety Warning

Full Product Description

This range of fittings is designed to meet the requirements of the automotive and robotics industries, provides optimum CNOMO manufacturing quality, simple installation, reliable operation and a long service life.

Features/Benefits:

- Perfect for Self-Fastening NBR Hose

• Quick and simple to install
• Compatible with the Parker Legris range of brass compression fittings
• Mechanical properties proven for use in industrial robotic installations
• Spark-resistant

- Ergonomic and Time-Saving

• Fitting does not require lubrication or clamping, reducing assembly time
• Visual stop confirms installation is correct and improves operating safety
• Removal by cutting the tube
• The fitting can be re-used if necessary

Markets:

• Packaging
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Machine Tools

Applications:

• Pneumatic Machinery Equipment at Medium and High Pressure
• Lubrication Systems
• Cooling Systems
• Welding Robots
• Suitable for Vacuum Applications

Technologies:

Brass fittings for a quick connection of self-fastening hose to a female port.

Technical Characteristics:

• Fluids: Coolants, compressed air
• Materials: brass, engineering polymer, silicone free
• Pressure: 0 to 16 bar
• Temperature:
0°C to +100°C (water)
-20°C to 70°C (air)

Regulations:

• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)
• CNOMO: E07.21.115N

Related Documents

Literature and Reference Materials
Parker Legris Rectus - General Catalogue
×
Products Connection Thread Size Tube Inside Diameter Tube Outside Diameter
0132 06 56 6 mm 6.3 mm 13 mm (O.D.)
0132 08 56 8 mm 6.3 mm 13 mm (O.D.)
0132 10 56 10 mm 6.3 mm 13 mm (O.D.)
0132 10 60 10 mm 9.5 mm 16 mm (O.D.)
0132 14 60 14 mm 9.5 mm 16 mm (O.D.)
0132 14 62 14 mm 12.7 mm 19 mm (O.D.)
0132 18 62 18 mm 12.7 mm 19 mm (O.D.)
0132 18 66 18 mm 15.9 mm 23 mm (O.D.)
0132 22 69 22 mm 19.1 mm 27 mm (O.D.)

687PDC
A43098