QPMDC Water Glycol Pump | #999111


LOADING IMAGES
999111

QPMDC Water Glycol Pump | #999111

QPMDC-20-24-20 Water Glycol Pump, 20l/min at 1 bar - 24 VDC - 20 mm Hose Adapter


Technical Specifications

  • Input Voltage: 18-32 VDC
  • Flow Rate Display Range: 6, 7-50 l/min
  • Liquid Outlet Port Size: 20 mm
  • Liquid Inlet Port Size: 20 mm
  • Input Voltage: 18 to 32 VDC
  • Control Signal: PWM
  • Size: S
  • Flow Rate Display Range: 6.7 to 50 L/min
  • Mounting Position: Preferred
  • Maximum Operating Temperature: 85 °C, 185 °F
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Liquid Temperature: 85 °C, 185 °F
  • Minimum Liquid Temperature: -40 °C, -40 °F
  • Storage Temperature: -40 to 70 °C, -40 to 158 °F
  • Maximum Operating Pressure: 1 bar (max. Pressure 2.5)
  • Minimum Operating Pressure: 0 bar (min. Pressure -0.2)
  • Power Consumption: 100 W Max.
  • Liquid Inlet Port Size: 20 mm
  • Liquid Outlet Port Size: 20 mm
  • Noise Level: 61 dB
  • Connection Type: AMP282106-1
  • For Fluid Type: Water Glycol Mix up to 60%
  • Ingress Protection Rating: IP68 (EN60529)
  • Weight: 1.2 kg
Safety Warning

Item Information

The QPMDC centrifugal type of low-pressure pump is
equipped with electric high efficiency brushless direct
current (DC) motor, magnetic force transmission, Inverter
with PWM signal rotation speed controlling and protection
from reverse polarity, dry running, over voltage
and current, overload and over-temperature.
The QPMDC centrifugal type of low-pressure pump is
available in 12 and 24 VDC and different flow rates

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940