E-Module for Command Signal Processing - Series PZD00A-40* | #PZD00A-400


LOADING IMAGES
PZD00A-400

E-Module for Command Signal Processing - Series PZD00A-40* | #PZD00A-400

Parker electronic modules PZD00A-40* for command signal processing may be connected in series to proportional valves with onboard electronics as well as to Parker amplifier modules.


Technical Specifications

  • Technology Option: Standard
  • Product Series: Electronic module
  • Actuation Type: N/A
  • Mounting Type: Snap-on mounting
  • Mounting Position: Unrestricted
  • Body Material: Polycarbonate
  • Function: Command signal processing
  • Maximum Operating Pressure: N/A
  • Maximum Pressure Setting: N/A
  • Pressure Control Range: N/A
  • Flow Rate: N/A
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: N/A
  • For Fluid Type: N/A
  • Interface Type: USB type-B
  • Input Voltage: 18 - 30 VDC
  • Operating Current: Max. 0.1 A
  • Specifications Met: IP20 acc. EN 60529; V0 acc. UL 94; EMC EN 50081-2, EN 50082-2
  • Electrical Connection: Screw terminals 0.2 … 2.5 MM2, disconnectable
  • Cable Type: 0.5 MM2 overall braid shield (AWG20)
  • Cable Length: 50 m
  • Weight: 0.16 kg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker electronic modules series PZD00A-40* for command signal processing (for rail mounting) are compact, easy to install and provide time-saving wiring by disconnectable terminals. The digital design of the circuit results in good accuracy and optimal adaption for command signal processing by a comfortable interface program. Series PZD00A-40* may be connected in series to proportional valves with onboard electronics as well as to Parker amplifier modules PWD00, PWDXX and PCD00.

Markets:
• Industrial

Features/Benefits:
• Proven design - ensures reliable operation
• Digital circuit design - enables optimum valve performance
• Free PC user software (www.parker.com/propxd) - for comfortable adaption
• Short delivery time - no warehousing necessary
• Six parameterizable command channels with optional additive or priority dependent signal processing
• Output stage with different signal options
• Input stage with different signal options
• Status output
• Four-quadrant ramp function
• Reference output for potentiometer supply
• Status indicator
• Parametering via interface USB type-B
• Connection by disconnectable terminals
• Compatible to the relevant European EMC standards
• Optional technology function "linearization"

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
PZD00A-400 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478