E-Module for Proportional Directional Control Valves - Series PWDXXA-40* | #PWDXXA-400


LOADING IMAGES
PWDXXA-400

E-Module for Proportional Directional Control Valves - Series PWDXXA-40* | #PWDXXA-400

Parker electronic modules series PWDXXA-40* combine all necessary functions for the optimal operation of proportional directional control valves with position sensor or valves in closed loop systems.


Technical Specifications

  • Technology Option: Standard
  • Product Series: Electronic module
  • Actuation Type: N/A
  • Mounting Type: Snap-on mounting
  • Mounting Position: Unrestricted
  • Body Material: Polycarbonate
  • Function: Operation of proportional DC valves with position sensor
  • Maximum Operating Pressure: N/A
  • Maximum Pressure Setting: N/A
  • Pressure Control Range: N/A
  • Flow Rate: N/A
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: N/A
  • For Fluid Type: N/A
  • Interface Type: USB type-B
  • Input Voltage: 18 - 30 VDC
  • Operating Current: Max. 2.0 A
  • Specifications Met: IP20 acc. EN 60529; V0 acc. UL 94; EMC EN 50081-2, EN 50082-2
  • Electrical Connection: Screw terminals 0.2 … 2.5 MM2, disconnectable
  • Cable Type: 1.5 MM2 overall braid shield for supply voltage and solenoids (AWG16); 0.5 MM2 overall braid shield for sensor and signal (AWG20)
  • Cable Length: 50 m
  • Weight: 0.16 kg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker electronic modules series PWDXXA-40* for proportional valves (for rail mounting) are compact, easy to install and provide time-saving wiring by disconnectable terminals. The digital design of the circuit results in good accuracy and optimal adaption for proportional directional control valves with position transducer or valves in closed loop systems by a comfortable interface program.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Proven design - ensures reliable operation
• Digital circuit design - enables optimum valve performance
• Free PC user software (www.parker.com/propxd) - for comfortable adaption
• Short delivery time - no warehousing necessary
• Parameterizable position control of valve spool
• Constant current control
• Differential input stage with different signal options
• Monitor output for spool stroke
• Four-quadrant ramp function
• Enable input for solenoid driver
• Status indicator
• Parametering via interface USB type-B
• Connection by disconnectable terminals
• In combination with valves without spool feedback
- pressure control with proportional pressure valve and pressure sensor
- position control with proportional DC valve and actuator position transducer
• Optional technology function "linearization"

Applications:
• Suitable for general hydraulic applications
• Machine tools
• General presses

Read More Show Less

CAD Drawings + Files

Part Number
PWDXXA-400 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478