E-Module for Proportional Directional Control Valves - Series PWD00A-400 | #PWD00A-400


LOADING IMAGES
PWD00A-400

E-Module for Proportional Directional Control Valves - Series PWD00A-400 | #PWD00A-400

Parker digital amplifier modules series PWD00A-400 combine all necessary functions for the optimal operation of proportional directional control valves without position sensor.


Technical Specifications

  • Input Voltage: 18 - 30 V DC
  • Product Series: Electronic module
  • Actuation Type: N/A
  • Mounting Type: Snap-on mounting
  • Mounting Position: Unrestricted
  • Body Material: Polycarbonate
  • Function: Operation of proportional DC valves
  • Maximum Operating Pressure: N/A
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: N/A
  • For Fluid Type: N/A
  • Interface Type: USB type-B
  • Input Voltage: 18 - 30 VDC
  • Operating Current: 2.2 A
  • Specifications Met: IP20 acc. EN 60529; V0 acc. UL 94; EMC EN 50081-2, EN 50082-2
  • Electrical Connection: Screw terminals 0.2 … 2.5 MM2, disconnectable
  • Cable Type: 1.5 MM2 overall braid shield for supply voltage and solenoids (AWG16); 0.5 MM2 overall braid shield for sensor and signal (AWG20)
  • Cable Length: 50 m
  • Weight: 0.16 kg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker electronic modules PWD00A-400 for proportional valves (for rail mounting) are compact, easy to install and provide time-saving wiring by disconnectable terminals. The digital design of the circuit results in good accuracy and optimal adaption for proportional directional control valves by a comfortable interface program.

Series PWD00A-400 combines all necessary functions for the optimal operation of proportional directional control valves without position sensor (series D1FB/D3FB, D*1FB).

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Proven design - ensures reliable operation
• Digital circuit design - enables optimum valve performance
• Free PC user software (www.parker.com/propxd) - for comfortable adaption
• Short delivery time - no warehousing necessary
• Four parameterizable command channels
• Constant current control
• Differential input stage
• Status output
• Four-quadrant ramp function
• Enable input for solenoid driver
• Status indicator
• Parametering via USB type-B interface
• Connection by disconnectable terminals
• Compatible to the relevant European EMC standards

Applications:
• Suitable for general hydraulic applications
• Machine tools
• General presses

Read More Show Less

CAD Drawings + Files

Part Number
PWD00A-400 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478