NEXAQUA™ PVC Water Hose, Series 160 | #160-10005300


LOADING IMAGES
NEXAQUA™ PVC Water Hose, Series 160

NEXAQUA™ PVC Water Hose, Series 160 | #NEXAQUA™ PVC Water Hose, Series 160 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 5/8
  • Maximum Working Pressure (psi): 125
  • Cover Material: PVC
  • Media: Water
  • Maximum Operating Pressure: 125 psi, 1.7 MPa
  • Application: Water
  • Specifications Met: n/a
  • Inside Diameter: 15.9 mm, 5/8 inch
  • Outside Diameter: 21 mm, 0.825 inch
  • Hose Reinforcement Material: 2 Plies of Textile
  • Hose Inner Tube Material: Black, PVC
  • Cover Color: Green
  • Minimum Operating Temperature: 25 °F, -5 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Weight: 0.13 lb/ft, 0.19 kg/m
  • Minimum Bend Radius: n/a
Safety Warning

Item Information

Parker's Series 160 Nexaqua PVC Water Hose provides lightweight medium pressure service across multiple commercial applications. The hose color blends into outdoor greenery for unobtrusive service and the lightweight materials are resistant to abrasion and weathering for maximum performance.

Markets:
• General Industrial
• Lawn & Garden

Features/Benefits:
• Tube: Black PVC for economical service to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Green PVC for abrasion and weathering resistance.

Applications:
- media
• Mild chemicals
• Water
- usage
• Contractors
• Golf courses
• Greenhouses
• Public parks

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583