NEXAQUA™ PVC Water Hose, Series 160 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
NEXAQUA™ PVC Water Hose, Series 160

NEXAQUA™ PVC Water Hose, Series 160 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Cover Material: PVC
  • Specifications Met: n/a
  • Maximum Operating Pressure: 125 to 150 psi, 0.9 to 1.7 MPa
  • Application: Water
  • Inside Diameter: 1/2 to 5/8 inch, 12.7 to 15.9 mm
  • Nominal Hose Inside Diameter: 15 to 17.5 mm
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Coil
  • Size: -8 to -10
  • Outside Diameter: 0.700 to 0.825 inch, 17.8 to 21.0 mm
  • Hose Inner Tube Material: Black, PVC
  • Cover Color: Green
  • Cover Structure: Smooth
  • Minimum Operating Temperature: 25 °F, -5 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Weight: 0.11 to 0.13 lb/ft, 0.16 to 0.19 kg/m
  • Length per Package: 300 ft
  • Minimum Bend Radius: n/a
Safety Warning

Full Product Description

Parker's Series 160 Nexaqua PVC Water Hose provides lightweight medium pressure service across multiple commercial applications. The hose color blends into outdoor greenery for unobtrusive service and the lightweight materials are resistant to abrasion and weathering for maximum performance.

Markets:
• General Industrial
• Lawn & Garden

Features/Benefits:
• Tube: Black PVC for economical service to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Green PVC for abrasion and weathering resistance.

Applications:
- media
• Mild chemicals
• Water
- usage
• Contractors
• Golf courses
• Greenhouses
• Public parks

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
NEXAQUA™ PVC Water Hose, Series 160 1/2 150
NEXAQUA™ PVC Water Hose, Series 160 5/8 125

687PDC
687583