Push-to-Connect Nickel Plated Instant Fittings - Prestolok PLP Metal | #W68PLP-4-2


LOADING IMAGES
W68PLP-4-2

Push-to-Connect Nickel Plated Instant Fittings - Prestolok PLP Metal | #W68PLP-4-2

1/4" Connector with 1/8" Male NPTF Threads


Technical Specifications

  • Connection 1 Type: Push-to-Connect
  • Connection 2 Size: 1/8"
  • Connection 1 Size: 1/4"
  • Configuration: Tube to Pipe
  • Connection 2 Type: Male NPTF
  • Product Style: Connector
  • Industry: Automotive, Material Handling, Semiconductor, Industrial Manufacturing Equipment
  • Hex Size: 1/2 inch
  • Tube Material: Polyethylene, Polypropylene, Nylon, Rigid Nylon, Polyurethane 90 to 95 Durometer Shore A
  • Maximum Operating Temperature: 200 °F, 93.3 °C
  • Minimum Operating Temperature: -17.7 °C, 0 °F
  • Brand: Parker
  • Maximum Operating Pressure: 20.6 bar, 300 psi
  • Application: Packaging, Inert Gases, Vacuum, Automotive, Air Lines, Oil Lines
  • Technology: Fluid & Gas Handling, Pneumatics
  • Vacuum Pressure Rating: 28 Inch-Hg
  • Division: Fluid System Connectors Division
  • Body Material: Brass, Nickel-plated
  • Gripping Ring Material: Stainless Steel
  • Seal Material: Nitrile
  • Region of Origin: United States
  • For Fluid Type: Air, Oil, Inert Gases
  • Specifications Met: UL 94 V-0
  • Materials of Construction: PVDF (Button)
Safety Warning

Item Information

Being the world’s leader in push-to-connect fitting technology Parker’s Prestolok PLP nickel plated brass fittings provide a simple way of connecting tubes to a fitting in order to create a fluid distribution network. Prestolok PLP push in metal fittings reduce assembly time by eliminating the use of a sleeve and tightening of a nut required in compression style fittings. Simply push the tubing into the fitting until it bottoms. To disassemble, press the release button, hold against the body and pull tubing from the fitting. A thread sealant is applied to all male threads eliminating the possibility of system contamination from PTFE tape.



Use with the following Parker Parflex Division tubing.

• Polyethylene

• Polypropylene

• Flexible Nylon

• Semi-rigid Nylon

• Polyurethane 90 Durometer Shore A

• Polyurethane >95 Durometer Shore A



Markets:

• Industrial

• Automotive

• Semi-conductor

• Packaging

• Robotics

• Climate control

• Textile

• Vacuum



Features and Benefits:

• Compact one-piece tube fitting

• Swivels on all male threaded shapes for assembly in tight places and for precise positioning

• Pre-applied white acrylic sealant

• NPT, UNF, BSPT, BSPP and Metric threads

• Corrosion resistance

• Push-to-Connect for fast assembly and disassembly

• 1/8" - 1/2", 4mm - 14mm



Applications:

• Air lines

• Inert gases

• Oil lines

• Vacuum lines



Technical Specifications:

• NPT Threads

• Stainless steel grab ring

• Nitrile seal

• Nickel plated brass body

• Polyacetal release button



Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files

Part Number
W68PLP-4-2 DWF IGS IPT SAT STP

Ok

x

Related Documents

×

$6.20 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547