Push-Pull Dry Break Quick Connect Coupling - Series RNS | #RNS-252-4MBO


LOADING IMAGES
RNS-252-4MBO

Push-Pull Dry Break Quick Connect Coupling - Series RNS | #RNS-252-4MBO

Dry break brass or stainless steel quick coupling system with nominal diameter 6 for thermal management applications up to 60 bar.


Technical Specifications

  • Type: Plug
  • Diameter: 6 nom
  • Valve Included: Yes
  • Version: Flat-sealing
  • Connection Type: Male Thread - BSPP
  • Connection Thread Size: 1/4 inch
  • Length: 66,3 mm
  • Hex Size: 21 mm
  • Outside Diameter: na
  • Materials of Construction: Brass/Stainless Steel
  • Seal Material: NBR
  • Minimum Operating Temperature: -30 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 60 bar
  • Application: Thermal Management
Safety Warning

Item Information

Parker's Push-Pull Quick Connect Coupling Series RNS are rigid couplings with flat face valves. They can be mounted on rigid manifolds or tubing and assure connection/disconnection without spillage. Base material is brass and stainless steel. Connection guiding system and compensation of misalignment during connection on rack systems (when both are mounted on rigid devices).

Markets:
- Power generation and conversion
- Electronic cooling

Features/Benefits:
- Dry break connection/disconnection
- Specific design for cooling applications
- Push-Pull connection with break away function

Applications:
- Cooling of electronic components
- Water and coolant lines

Read More Show Less

CAD Drawings + Files

Part Number
RNS-252-4MBO STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614