PUREBev Hose Series 7631 | #7631-1500


LOADING IMAGES
7631-1500

PUREBev Hose Series 7631 | #7631-1500 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance


Technical Specifications

  • Hose I.D. (inch): 1.5
  • Meets Industry Specifications: FDA, DM, CE, 3A, MHLW, REACH, GMP
  • Application: Beverage Transfer
  • Hose O.D. (inch): 2.13
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Food & Beverage (Beer), Food & Beverage (Consumable Liquids), Food & Beverage (Wine)
  • Specifications Met: 3A, CE, DM, FDA, GMP, MHLW, REACH
  • Inside Diameter: 38 mm
  • Application: Beverage (Beer), Beverage (Wine), Consumable Liquids
  • Minimum Bend Radius: 6.7 inch, 170 mm, 6.70 inch
  • Outside Diameter: 54 mm
  • Vacuum Pressure Rating: 20.4 Inch-Hg, 69 kPa
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Minimum Burst Pressure: 450 psi, 30 bar
  • Maximum Operating Temperature: 248 °F, 120 °C
  • Weight: 0.98 lb/ft, 1.46 kg/m
  • Cover Structure: Smooth
  • Hose Inner Tube Material: White, Phtalates Free, Butyl
  • Hose Reinforcement Material: Synthetic Plies, Monofilament Helix
Safety Warning

Item Information

As part of Parker’s PURE Food and Beverage Hose line, PUREBev Series 7631 is a high quality, low permeation, flexible and crush resistant delivery and suction hose. Our color coded hose allows for simple product selection and is built to withstand harsh processing applications, where hoses are subject to multiple cycles of sanitary cleaning methods, like clean-in-place (CIP) a simplification process using aggressive cleaning agents and high temperatures to maintain sanitary conditions. Produced on stainless steel mandrels the clean innertube is made of FDA-compliant materials and applied in a seamless manner to eliminate voids or gaps where bacteria could accumulate. Series 7630 is designed to convey beer, wine, potable water and many other food and beverage applications. Tube materials consist of premium Butyl and UHMWPE materials.
Markets:
• Food & Beverage
Features/Benefits:
• PURE hose is color coded for simple product selection
• FDA compliant innertube
• Low permeation
• Crush resistant
Applications:
• Beer
• Wine
• Potable water

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583