PTFE Tubing | #101-0250031-NT-25


LOADING IMAGES
101-0250031-NT-25

PTFE Tubing | #101-0250031-NT-25

PTFE Tubing – Series 101/201 is a high temperature tubing operating up to 500°F/260°C. Fluoroplastic tubing is chemically inert, corrosion resistant, and features the lowest coefficient of friction of any tubing.


Technical Specifications

  • Tube Wall Thickness: 0.031
  • Tube Inside Diameter: .190
  • Product Type: Industrial Wall
  • Order Size: 1/4
  • Standard Pack Qty (ft): 25.0
  • Tube Outside Diameter: 0.25
  • Specifications Met: FDA compliant 21 CFR 177.1550, USP Compliant Class VI, UL 94 V-0
  • Tube Inside Diameter: 4.83 mm, 0.190 inch
  • Tube Outside Diameter: 6.35 mm, 0.25 inch
  • Application: Fluid Handling, Medical, Semiconductor, Chemical Transfer, Compressed Air, Processing, Inert Gases, Pharmaceutical, Instrumentation
  • Maximum Operating Pressure: 130 psi, 9 bar
  • Minimum Burst Pressure: 520 psi, 36 bar
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Minimum Bend Radius: 1 inch, 25 mm
  • Compatible Fitting: Compression, Compress-Align®, TrueSeal™
  • Media: Chemicals (Adhesives), Chemicals, Water
  • Color: Natural
  • Weight: 0.030 kg/m, 0.020 lb/ft
  • Tube Material: Polytetrafluoroethylene (PTFE)
  • Size: 1/4 inch
  • Length per Package: 7.6 m, 25 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker manufactures chemical resistant PTFE tubing in industrial wall, heavy wall and metric designs. This flexible, high-temperature fluoropolymer tubing operates in temperatures up to 500°F/260°C and is the most chemical and corrosion resistant tubing available from Parker. It is ideal for use in extreme environments.  A PTFE tube has a non-stick surface that facilitates flow and eliminates media buildup. In many cases, it is used to replace glass, rubber and stainless steel because of its chemical and corrosion resistance. In equipment applications, the vibration damping properties of PTFE are excellent at both sonic and ultrasonic frequencies.  Extruded PTFE tubing is attacked by so few chemicals that it is easier to describe the exceptions rather than list the chemicals it is compatible with. These chemically inert tubes are non-wetting and non-leaching, making them ideal for a wide range of instrumentation tubing applications. And when you need food grade tubing, PTFE is often chosen because it can handle the strong soaps and cleaners used to purge transfer lines, has the lowest coefficient of friction of any plastic and is FDA compliant.  PTFE Fractional and Metric smooth bore tubing is supplied in natural but it is also available with a conductive I.D. or as a fully conductive tube to reduce static discharge. Parflex customer service can help you with selection for custom designs, conductive tubing, sizes or colors.



Markets: 
• Fluid Transfer
• Life Science
• Food and Beverage
• Semiconductor



Features/Benefits: 
• Resistant to extreme heat or cold (-100°F to +500°F)
• Best chemical and corrosion resistance
• Best flex life of all fluoropolymer tubing
• Lowest coefficient of friction of all plastics for easy cleaning
• Non-wetting and non-leaching
• Odorless and tasteless makes it ideal for food and beverage applications
• Resists ultra-violet rays
• Self-extinguishing plastic



Applications:
• Chemical/Corrosive applications
• Medical devices
• Analytical instruments
• Instrumentation
• Laboratory
• Food/Beverage processing
• Printing/Marking equipment
• Cryogenic refrigeration systems
• Heat exchangers



Certifications: 
• 21 CFR 177.1550 compliant
• USP Class VI compliant
• UL 94 V-0 compliant



Technical Specifications:
• Working and burst pressures calculated at 73°F /23°C
• Chemical Resistance: Fluoropolymers withstand most chemicals and solvents except for Elemental Sodium, Elemental Potassium, and Elemental Lithium. Elemental Sodium will remove the fluorine from the polymer molecule and the other metals have a similar affect. 
• All dimensions are nominal
• Supplied in random lengths (continuous lengths available as a custom run)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$3.07 /FT

Quantity:
  This tube is sold only in increments of 25.
Shipping: Usually Ships within  14   business days
Extended Price: 25 X $3.07 = 76.75
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563