PTFE Hose “True-Bore” Fittings - PAGE Series | #24-24CL-S


LOADING IMAGES
24-24CL-S

PTFE Hose “True-Bore” Fittings - PAGE Series | #24-24CL-S OBSOLETE

OBSOLETE: PAGE Series "True-Bore" CL-S Female Cam & Groove


Technical Specifications

  • Hose I.D. (inch): 1.5"
  • Port Connection: 1-1/2"
  • Materials of Construction: Stainless Steel
  • Product Style: Female Cam and Groove
  • Port Size: 1-1/2 inch
  • Hose Inside Diameter: 1-1/2 inch
  • Connection Size: n/a
  • Connection Type: Cam & Groove
  • Length: 5.2 inch
  • Shape: Straight
  • Materials of Construction: Stainless Steel
  • Product Style: Female Cam & Groove

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

PAGE Series Fittings are “True-Bore” crimp fittings that are used only with “True-Bore” hoses from the Parflex® PAGE product line. They are unique because they are two piece fittings with the barbed inserts used on all hoses and collars are sold separately unique to the hose type and are designed to keep total fitting inventory costs at a minimum. Where possible, collars are designed to fit hoses by size rather than by hose series.

“True-Bore” Fittings are manufactured in Stainless Steel and offered in a Cam & Groove, Sanitary, Pipe, JIC, Seal-Lok®, A-Lok® or Flange constructions. PAGE also offers flare through fittings for heavy wall convoluted hoses in sanitary and flanged style fittings. This feature allows for the media to only touch the fluoropolymer hose material from end to end thus ending the need to replace assemblies that have had chemical attack of the end fittings. Fluoropolymer encapsulated fittings are also available in several styles of end fittings and limited sizes. It is important to note that the PAGE fitting call-out does not follow traditional Parker fitting nomenclature; the end size and hose size are reversed. For a list of compatible hoses and detailed technical specifications, refer to the literature on the Product Support tab.


Markets:
• Fluid Handling
• Industrial
• Paint
• Chemical
• Pharmaceutical
• Food & Beverage
• Semiconductor

Features/Benefits:
• Fitting collars are designed to fit hoses by size rather than by hose series; i.e. SC300 will work on many convoluted hoses rather than only on one specific series of hose
• Interchangeable fitting collars keep inventory at a minimum
• Fittings are crimp style for permanent attachment

Applications:
• Fluid Handling
• Chemical Transfer
• Paint
• Pharmaceutical
• Food & Beverage
• Cosmetics
• Semiconductor
• Ground Support
• Industrial

Technical Specifications:
• PAGE fittings require a PAGE collar (sold separately)
• The PAGE fitting call-out does not follow traditional Parker fitting nomenclature; the end size and hose size are reversed
• Can never be crimped in a Parkrimp system. Only use adjustable crimpers of 100-150 ton capacity.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563