PTFE hose - 2033T | #2033T-10V70


LOADING IMAGES
2033T-10V70

PTFE hose - 2033T | #2033T-10V70

Parker 2033T Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 27.5 MPa.


Technical Specifications

  • Hose I.D. (mm): 16
  • Brand: Parker
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart., Petroleum Hydraulic Fluids
  • Specifications Met: FDA 21 CFR 177.1550 (Tube)
  • Compatible Fitting: YX Series
  • Inside Diameter: 5/8 inch, 16 mm
  • Maximum Operating Temperature: 150 °C (230°C at 2 MPa), 302 °F (446°F at 2 MPa)
  • Application: Chemical Transfer, 2-component Systems, Surface Engineering
  • Hose Reinforcement Material: 2 Braids of Stainless Steel Wire
  • Outside Diameter: 0.846 inch, 21.5 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, PTFE Hose, Transfer Hose
  • Maximum Operating Pressure: 2535 psi, 17.5 MPa, 175 bar
  • Minimum Bend Radius: 160 mm, 6.299 inch
  • Design Factor: 4:1
  • Minimum Operating Temperature: -58 °F, -50 °C
  • Materials of Construction: Thermoplastic
  • Cover Material: n/a
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE)
  • Weight: 0.53 kg/m, 0.36 lb/ft
Safety Warning

Item Information

Parker 2033T Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for today's demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial hydraulics

Feature/Benefits:
• Increased working pressure due to two braided layers of stainless steel wire
• Suitable for high temperatures
• Inert to virtually all hydraulic and chemical fluids

Applications:
• Medium pressure service for use with hydraulic fluids at high temperatures and aggressive chemicals in the chemical industry, surface engineering, 2-component systems.
• The core tube material conforms to FDA 21 CFR177.1550.
• For working pressure up to 27.5 MPa (3.985 psi)

Construction:
• Core Tube: Polytetrafluoroethylene
• Pressure reinforcement: Two braided layers of stainless steel wire
• Temperature range: -50°C up to +150°C permanent temperature +230°C at working pressures up to 2 MPa

Notes:
• Not recommended for dynamic applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513