PTFE Hose - 2030T | #2030T-06CON


LOADING IMAGES
2030T-06CON

PTFE Hose - 2030T | #2030T-06CON OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Weight (kg/m): 0.21
  • Maximum Working Pressure (MPa): 13.8
  • Hose I.D. (mm): 9.9
  • Size: -6
  • Brand: Parker
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart., Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Compatible Fitting: PC Series
  • Inside Diameter: 3/8 inch, 9.7 mm
  • Hose Reinforcement Material: 1 Braid of Stainless Steel Wire
  • Outside Diameter: 0.543 inch, 13.8 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial
  • Application: Medium Pressure Paint Spray Applications
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose, PTFE Hose, Transfer Hose
  • Maximum Operating Pressure: 2000 psi, 13.8 MPa, 138 bar
  • Minimum Bend Radius: 30 mm, 1.181 inch
  • Design Factor: 4:1
  • Maximum Operating Temperature: 230 °C, 446 °F
  • Minimum Operating Temperature: -58 °F, -50 °C
  • Materials of Construction: Thermoplastic
  • Cover Material: n/a
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE)
  • Weight: 0.21 kg/m, 0.14 lb/ft
Safety Warning

Item Information

Parker 2030T Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for today's demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Transportation
• Mobile
• Industrial hydraulics

Feature/Benefits:
• Excellent chemical resistance
• Suitable for high temperatures
• Non-stick and easy to clean
• Convoluted versions can be used in very tight installation areas or critical applications to avoid hose kinking

Applications:
• Medium pressure service for use with hydraulic fluids at high temperatures and aggressive chemicals in the chemical industry, surface engineering, 2-component systems.
• The core tube material conforms to FDA 21 CFR177.1550.
• Working pressures up to 27.5 MPa (3.985 psi)

Construction:
• Core Tube: Polytetrafluoroethylene
• Pressure reinforcement: One braided layer of steel wire
• Temperature range: -50°C up to +150°C continuous temperature +230°C at working pressures up to 2 MPa

Notes:
• Not recommended for dynamic applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513