QPL PTFE AWG & Fractional 2:1 Heat Shrinkable Tubing | #HS2TFI1/4-NT-SP


LOADING IMAGES
HS2TFI1/4-NT-SP

QPL PTFE AWG & Fractional 2:1 Heat Shrinkable Tubing | #HS2TFI1/4-NT-SP

Fractional Heavy Wall Heat Shrink


Technical Specifications

  • Product Style: Heavy Wall
  • Recovered Inside Diameter: 0.257
  • Minimum Expanded Inside Diameter: 0.333
  • Product Type: Heat Shrink Tubing, 2:1
  • Specifications Met: ASTM 2902, Type I, FDA 21 CFR 177.1550, QPL 23053/12, USP Class VI, AS 23053/12, UL 94 V-0
  • Application: Electrical Insulation, High Temperature Applications, Laboratory, Protective Cover
  • Minimum Expanded Inside Diameter: 0.333 inch, 8.4 mm
  • Recovered Inside Diameter: 0.257 inch, 6.5 mm
  • Recovered Wall Thickness: 0.030 inch, 0.76 mm
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Color: Natural
  • Weight: 0.0246 lb/ft, 0.0366 kg/m
  • Tube Material: Polytetrafluoroethylene (PTFE)
  • Size: 1/4 inch
  • Length per Package: 100 ft, 30.5 m
  • Product Style: Fractional
Safety Warning

Item Information

Parker's QPL-approved AS23053/12 PTFE Heat Shrink Tubing protects components from heat, sparks, and contaminants while handling long-term exposure to temperatures as high as 500°F (260°C). When heated, it conforms to the object's shape, providing a protective covering. PTFE AWG 2:1 and Fractional 2:1 heat shrink is produced in Heavy Wall, Standard Wall, Thin Wall, and Light Wall designs and supplied in an expanded state, allowing easy slippage over cables, fittings, and other protrusions.


PTFE AWG heat shrinkable tubing is typically used when repairing electrical wiring, fittings, cords and other small objects that need to be protected from heat, water, dust or corrosion. Fractional 2:1 heat shrink is used to protect larger objects like electrical harnesses, instruments, or even lighting where a breakage would compromise the operation.


QPL 23053/12 PTFE heat shrink is ideal for repairing electrical wiring, catheter manufacturing, and protecting harnesses, instruments, and lighting from heat, water, dust, or corrosion. Its thin wall promotes quick installation and flexibility. The thin wall also keeps the tubing flexible when flexibility is an issue.


Parflex also offers turnkey services for heat shrink. Even on very difficult applications, like balloon catheters, Parker can cut and score the tubing for easy peel back, ensuring quicker installation and consistency. In addition, outsourcing reduces scrap and allows you to use the product immediately upon receipt without using additional space in your warehouse for carrying inventory.


Markets:
• Industrial
• Medical
• Government
• Electrical

Features/Benefits:
• 2:1 shrink ratio for easy slippage over component
• QPL-approved AS23053/12
• Exceptional heat resistance
• Chemical resistant
• Chemically inert
• When used in electrical insulation, exhibits superior dielectric strength
• Lowest coefficient of friction aids in sliding
• Self-extinguishing
• Non-wetting

Applications:
• Protective covering for components
• Electrical insulation
• Applications where fire hazards are present
• Bulb protection
• Harnesses
• Laboratory

Certifications/Compliance:
• QPL-approved AS23053/12
• ASTM D2902 Type I
• USP Class VI compliant
• 21 CFR 177.1550 compliant
• UL 94 V-0 compliant


Specifications:
• Recovered wall thickness is nominal
• Shrink Temperature: 662°F/350°C for 10 minutes per AMS-DTL-23053/12A
• Dielectric Strength: > 1,400 V/M, per ASTM D 149 short term test of 10 MIL thickness (Volts/MIL)
•Colors available as custom run

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563