Heat Shrink Tubing

Filter by

No filters selected

Available for Online Purchase

Minimum Operating Temperature

Maximum Operating Temperature

Materials of Construction

Expanded Inside Diameter

Specifications Met

Brand

Recovered Inside Diameter

Technology

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Heat Shrink Tubing


Heat Shrink Tubing

High temperature heat shrink tubing from Parker is QPL-approved M23053/12 and used as a protective covering, protecting components from moisture, dust, heat, sparks, contaminants, and high temperatures. PTFE heat shrink handles long-term exposure to temperatures as high as 500°F (260°C). Heat shrink is also offered in FEP and ETFE. These materials feature different temperature characteristics, but all are self-extinguishing. Parker heat shrink features excellent resistance to harsh chemicals and has excellent insulation properties.


Viewing 10 of 13

Viewing 10 of 5

Viewing 10 of 10

Viewing 10 of 39

Viewing 10 of 108

687PDC
687PDC