PSI Power Supply/Fieldbus Interface Modules - for use with Servonet DC / Motornet DC Servo Systems | #PSI10E


LOADING IMAGES
PSI10E

PSI Power Supply/Fieldbus Interface Modules - for use with Servonet DC / Motornet DC Servo Systems | #PSI10E

The PSI power supply/fieldbus interface module simplifies the connection of a PSUP-series power supply module and a EtherCAT or CANopen fieldbus network with the single hybrid cable system used in the Servonet DC and Motornet DC servo systems.


Technical Specifications

  • Power Supply: AUX 24-48VDC supplied externally
  • Output Rating (kW): 10
  • Product Series: Servonet DC
  • Drive Axis Type: Multi-Axis Technology
  • Input Voltage: 480 VAC, 300 to 750 VDC
  • Maximum Output: 10 kW (PSI10)
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance
Safety Warning

Item Information

The PSI power supply/fieldbus interface module minimises machine footprint and simplifies the connection of a PSUP-series power supply module and a EtherCAT or CANopen fieldbus network with the single hybrid cable system used in the Servonet DC and Motornet DC servo systems. The electronics footprint is up to 70% smaller than traditional centralised solutions. Optionally it can generate the auxillary 48VDC power supply bus for use with the Motornet DC servo system.

Markets:
  • Factory Automation
  • Miscellaneous Industrial
  • Packaging machinery
  • Food & Beverage
  • Pharma

Features/Benefits:
  • Reduced Machine Footprint
  • Efficient Power Control
  • Modular Machine Design
  • Quick and simple machine configuration and reduced wiring

Applications:
  • Filling, bottling and capping machines
  • Rotary tables
  • Material forming
  • Material handling
  • Robotics

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859