PSI Power Supply/Fieldbus Interface Modules - for use with Servonet DC / Motornet DC Servo Systems | Product Series

Filter by

    No filters selected

Output Rating (kW)

Power Supply

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PSI Power Supply/Fieldbus Interface Modules - for use with Servonet DC / Motornet DC Servo Systems

PSI Power Supply/Fieldbus Interface Modules - for use with Servonet DC / Motornet DC Servo Systems

The PSI power supply/fieldbus interface module simplifies the connection of a PSUP-series power supply module and a EtherCAT or CANopen fieldbus network with the single hybrid cable system used in the Servonet DC and Motornet DC servo systems.

Technical Specifications

  • Drive Axis Type: Multi-Axis Technology
  • Input Voltage: 300 to 750 VDC
  • Maximum Output: 5 kW (PSI5), 10 kW (PSI10), 20 kW (PSI20)
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance
Safety Warning

Full Product Description

The PSI power supply/fieldbus interface module minimises machine footprint and simplifies the connection of a PSUP-series power supply module and a EtherCAT or CANopen fieldbus network with the single hybrid cable system used in the Servonet DC and Motornet DC servo systems. The electronics footprint is up to 70% smaller than traditional centralised solutions. Optionally it can generate the auxillary 48VDC power supply bus for use with the Motornet DC servo system.

Markets:
  • Factory Automation
  • Miscellaneous Industrial
  • Packaging machinery
  • Food & Beverage
  • Pharma

Features/Benefits:
  • Reduced Machine Footprint
  • Efficient Power Control
  • Modular Machine Design
  • Quick and simple machine configuration and reduced wiring

Applications:
  • Filling, bottling and capping machines
  • Rotary tables
  • Material forming
  • Material handling
  • Robotics

Related Documents

×
Products Output Rating (kW) Power Supply
PSI5 5 AUX 24VDC supplied by PSUP
PSI5E 5 AUX 24-48VDC supplied externally
PSI5P 5 AUX 48VDC generated by PSI
PSI10 10 AUX 24VDC supplied by PSUP
PSI10E 10 AUX 24-48VDC supplied externally
PSI10P 10 AUX 48VDC generated by PSI
PSI20 20 AUX 24VDC supplied by PSUP
PSI20E 20 AUX 24-48VDC supplied externally
PSI20P 20 AUX 48VDC generated by PSI

687PDC
A87859