Multi-Axis Servo Drive, Single Axis Module - PSD1M Series [W1300] : 1x 5A / 325-680VDC (3.3kVA output) | #PSD1MW1300B1110000


LOADING IMAGES
PSD1MW1300B1110000

Multi-Axis Servo Drive, Single Axis Module - PSD1M Series [W1300] : 1x 5A / 325-680VDC (3.3kVA output) | #PSD1MW1300B1110000

PSD1MW1300 multi-axis servo drives have a power rating of 1x 3.3kVA and offer EtherCAT, auto-tuning, on-board I/O, STO safety functions & DSL support. The space-saving PSD1M combines up to 3 drives in a single housing with a common energy sharing DC-bus


Technical Specifications

  • Interface Option: EtherCAT
  • Additional Integral Options: Functional Safety over Ethercat
  • Feedback Technology: Hiperface DSL
  • Technology Option: Basic
  • Brand: Parker
  • Product Type: Servo Drive
  • Drive Axis Type: Multi-Axis Technology
  • Product Series: PSD1
  • Input Voltage: 325 to 680 VDC
  • Continuous Output Current Rating: 5 A
  • Compatible Motor Type: Brushless Servo, Frameless Servo, Spindle
  • Compatible Feedback Device: Hiperface DSL Encoder
  • Modes of Control: Position Control (External Command), Velocity Control (External Command), Torque Control (External Command)
  • Communication Interface: EtherCAT
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance
  • Technology Option: Basic
  • Additional Options: Functional Safety over EtherCAT
Safety Warning

Item Information

PSD1 is the global Parker Servo Drive family, available with different current ratings from 2 to 30A and two form factors. Today the offering contains

     • PSD1-S: A standalone drive which can be connected directly to the mains supply. With its compact housing, it is particularly suitable for small machines.

     • PSD1-M: A multi-axis servo system which can operate up to three servo motors. The base configuration consists of a common DC bus supply and multiple PSD1-M modules, connected through DC bus bars. The modules are available as one, two or three axis versions, making the system highly flexible.



Markets

• Factory Automation

• Packaging Machinery

• Miscellaneous Industrial



Applications

• Packaging machines

• Material forming machines

• Handling machines



Features/Benefits



• Motor Feedback

     • DSL single cable solution (single or multiturn) 

     • Resolver

     • 1 Vpp rotary and linear encoders

     • Incremental TTL encoders

     • Analog Hall



• Communications

     • EtherCAT

     • PROFINET

     • Ethernet/IP



Technology

     • Basic

          • Fieldbus drive 

          • Standardized state machine (Profidrive, CANopen DS402)

     • Programmable

          • Intelligent standalone drive

          • Runtime based on CODESYS V3

          • IEC 61131-3

          • PLCopen function blocks



PSD1MW1300 Technical Specifications



• Power output rating 3.3kVA

• Continuous output current 5A

• Peak output current (2sec) 10A

• Power Supply Module Input 3x 230-480VAC

• Drive Module input supply 325-680VDC

• Four digital inputs and two digital outputs (per axis)

• Autotuning via automated inertia identification

• Fast control loops 

     • Current control: 62,5 µs

     • Speed control: 125 µs

     • Position control: 125 µs 

• Quick and simple wiring

• Removable SD card

     • Easy exchange between drives in less than a minute

     • Software upgrade

     • Parameters and application memory



PSD1 I/O Option Card



• 1 or 2 cards per drive

• 1x encoder interface (input/emulation)

• 8x digital inputs/outputs (switchable)

• 4x analog inputs


Functional Safety Standard



• Safe Torque Off (STO)

     • One Safe Torque Off circuit for one axis modules

     • Two independent Safe Torque Off circuits for two axis modules

     • Two STO circuits for three axis modules (one for axis1 and one for axis 2,3)



Functional Safety over EtherCAT (FSoE) Option



• The PSD option Functional Safety over EtherCAT offers, in combination with FSoE safety PLC and Safe I/O, the possibility to use advanced safety features.

     • STO (Safe Torque Off)

     • SBC (Safe Brake Control)

     • SBT (Safe Brake Test)

     • SS1 (Safe Stop 1)

     • SS2 (Safe Stop 2)

     • SOS (Safe Operation Stop)

     • SLS (Safely Limited Speed)

     • SDI (Safe Direction)

     • SLI (Safely Limited Increment)

     • SLP (Safely Limited Position)

     • SSM (Safe Speed Monitor)

     • SMS (Safe Maximum Speed)

     • SCA (Safe CAM)



PSD ServoManager



The set-up and commissioning of the drive can be done easily using the wizard-based configuration tool. Parker motors will be recognized by an electronic nameplate.



• Wizard-guided configuration and parametrization

• Graphical diagnostics / maintenance / service

     • Setup mode (absolute / relative movements, homing, jog, ...)

     • Adjustable four channel oscilloscope (single / normal / auto / roll)

     • Export as image or table (CSV format)

     • Autotuning via automated inertia identification

     • Enhanced optimization possibilities

     • Configurable status overview

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859