Pressure Switch - Series PSB | #PSB040AF1AZ


LOADING IMAGES
PSB040AF1AZ

Pressure Switch - Series PSB | #PSB040AF1AZ

Electro-hydraulic pressure switches series PSB are robust, long-life high performance devices that provide an electrical signal when sensed pressure rises above or falls below the selected setting. The maximum operating pressure is 315 bar.


Technical Specifications

  • Connection: Flange
  • Pressure Range (bar): 3-40
  • Adjustment Type: Manual switching point
  • Switching Pressure: 3 to 40 bar
  • Pressure Adjustment Control Type: Hexagon socket
  • Connection Type: Flange, front face
  • Seal Material: NBR
  • Locking Mechanism: Cylinder lock
  • Product Series: Pressure switch
  • Actuation Type: Electro-hydraulically
  • Mounting Type: Flange
  • Weight: 1 kg
  • Mounting Position: Unrestricted
  • Maximum Operating Pressure: 315 bar
  • Duty Cycle: Max. 1/s
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • Body Material: Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's robust electro-hydraulic pressure switches series PSB ensure great flexibility for mounting with manifolds, sandwich plates or direct line connections. A hydraulically dampened piston provides accurate response and extended service life. The maximum operating pressure for all varations is 315 bar.

Markets:
• Industrial

Features/Benefits:
• Robust cast iron construction. Rugged, yet compact product - designed to provide long service life in demanding applications
• Four separate adjustable pressure range options - enables the operator to precisely select the desired pressure setting
• Flange or pipe mounting - therefore almost universally applicable
• Optional keylock adjustment - prevents tampering or unauthorized adjustments in critical applications
• IP65 class electrical protection - maintains integrity against moisture in spray or splashdown situations
• Short delivery time for most variations - no warehousing necessary

Applications:
• Suitable for general hydraulic applications

Function:
The spring loaded piston is hydraulically dampened. The PSB provides a very accurate hysteresis between the switching points. The required operating pressure is adjusted by the setscrew. Unauthorised adjustments can be prevented by the optional cylinder lock. The electric element is a micro switch with snap-action contact. Three terminals permit application as "On", "Off" or "Changeover" switch. The electrical connection is made with a 3-pole plug-in connector to EN 175301-803 with ground.

Note:
For inductive DC loads a spark discharger should be used to increase service life.

Read More Show Less

CAD Drawings + Files

Part Number
PSB040AF1AZ STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478