Pressure Switch - Series PSB | Product Series

Filter by

    No filters selected

Switching Pressure

Adjustment Type

Pressure Adjustment Control Type

Connection Type

Seal Material

Locking Mechanism

Pressure Range (bar)

Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pressure Switch - Series PSB

Pressure Switch - Series PSB

Electro-hydraulic pressure switches series PSB are robust, long-life high performance devices that provide an electrical signal when sensed pressure rises above or falls below the selected setting. The maximum operating pressure is 315 bar.

Technical Specifications

  • Product Series: Pressure switch
  • Actuation Type: Electro-hydraulically
  • Mounting Type: Flange, Pipe mounting
  • Mounting Position: Unrestricted
  • Maximum Operating Pressure: 315 bar
  • Duty Cycle: Max. 1/s
  • Maximum Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR, FPM
  • Weight: 1 kg
  • Body Material: Steel
Safety Warning

Full Product Description

Parker's robust electro-hydraulic pressure switches series PSB ensure great flexibility for mounting with manifolds, sandwich plates or direct line connections. A hydraulically dampened piston provides accurate response and extended service life. The maximum operating pressure for all varations is 315 bar.

Markets:
• Industrial

Features/Benefits:
• Robust cast iron construction. Rugged, yet compact product - designed to provide long service life in demanding applications
• Four separate adjustable pressure range options - enables the operator to precisely select the desired pressure setting
• Flange or pipe mounting - therefore almost universally applicable
• Optional keylock adjustment - prevents tampering or unauthorized adjustments in critical applications
• IP65 class electrical protection - maintains integrity against moisture in spray or splashdown situations
• Short delivery time for most variations - no warehousing necessary

Applications:
• Suitable for general hydraulic applications

Function:
The spring loaded piston is hydraulically dampened. The PSB provides a very accurate hysteresis between the switching points. The required operating pressure is adjusted by the setscrew. Unauthorised adjustments can be prevented by the optional cylinder lock. The electric element is a micro switch with snap-action contact. Three terminals permit application as "On", "Off" or "Changeover" switch. The electrical connection is made with a 3-pole plug-in connector to EN 175301-803 with ground.

Note:
For inductive DC loads a spark discharger should be used to increase service life.

Related Documents

×
Products Switching Pressure Adjustment Type Pressure Adjustment Control Type Connection Type Seal Material Locking Mechanism Pressure Range (bar) Connection
PSB040AF11 3 to 40 bar Manual switching point Hexagon socket Flange, front face FPM na 3-40 Flange
PSB040AF11Z 3 to 40 bar Manual switching point Hexagon socket Flange, front face FPM Cylinder lock 3-40 Flange
PSB040AF1A 3 to 40 bar Manual switching point Hexagon socket Flange, front face NBR na 3-40 Flange
PSB040AF1AZ 3 to 40 bar Manual switching point Hexagon socket Flange, front face NBR Cylinder lock 3-40 Flange
PSB040AV11 3 to 40 bar Manual switching point Hexagon socket Fitting, front face, tube Ø6 FPM na 3-40 Fitting
PSB040AV11Z 3 to 40 bar Manual switching point Hexagon socket Fitting, front face, tube Ø6 FPM Cylinder lock 3-40 Fitting
PSB040AV1A 3 to 40 bar Manual switching point Hexagon socket Fitting, front face, tube Ø6 NBR na 3-40 Fitting
PSB040AV1AZ 3 to 40 bar Manual switching point Hexagon socket Fitting, front face, tube Ø6 NBR Cylinder lock 3-40 Fitting
PSB040SF1A 3 to 40 bar Manual switching point Knob with scale Flange, front face NBR na 3-40 Flange
PSB040SV1A 3 to 40 bar Manual switching point Knob with scale Fitting, front face, tube Ø6 NBR na 3-40 Fitting
PSB100AF11 10 to 100 bar Manual switching point Hexagon socket Flange, front face FPM na 10-100 Flange
PSB100AF11Z 10 to 100 bar Manual switching point Hexagon socket Flange, front face FPM Cylinder lock 10-100 Flange
PSB100AF1A 10 to 100 bar Manual switching point Hexagon socket Flange, front face NBR na 10-100 Flange
PSB100AF1AZ 10 to 100 bar Manual switching point Hexagon socket Flange, front face NBR Cylinder lock 10-100 Flange
PSB100AV11 10 to 100 bar Manual switching point Hexagon socket Fitting, front face, tube Ø6 FPM na 10-100 Fitting
PSB100AV11Z 10 to 100 bar Manual switching point Hexagon socket Fitting, front face, tube Ø6 FPM Cylinder lock 10-100 Fitting
PSB100AV1A 10 to 100 bar Manual switching point Hexagon socket Fitting, front face, tube Ø6 NBR na 10-100 Fitting
PSB100AV1AZ 10 to 100 bar Manual switching point Hexagon socket Fitting, front face, tube Ø6 NBR Cylinder lock 10-100 Fitting
PSB100SF1A 10 to 100 bar Manual switching point Knob with scale Flange, front face NBR na 10-100 Flange
PSB100SV1A 10 to 100 bar Manual switching point Knob with scale Fitting, front face, tube Ø6 NBR na 10-100 Fitting
PSB160AF11 10 to 160 bar Manual switching point Hexagon socket Flange, front face FPM na 10-160 Flange
PSB160AF11Z 10 to 160 bar Manual switching point Hexagon socket Flange, front face FPM Cylinder lock 10-160 Flange
PSB160AF1A 10 to 160 bar Manual switching point Hexagon socket Flange, front face NBR na 10-160 Flange
PSB160AF1AZ 10 to 160 bar Manual switching point Hexagon socket Flange, front face NBR Cylinder lock 10-160 Flange
PSB160AV11 10 to 160 bar Manual switching point Hexagon socket Fitting, front face, tube Ø6 FPM na 10-160 Fitting
PSB160AV1A 10 to 160 bar Manual switching point Hexagon socket Fitting, front face, tube Ø6 NBR na 10-160 Fitting
PSB160AV1AZ 10 to 160 bar Manual switching point Hexagon socket Fitting, front face, tube Ø6 NBR Cylinder lock 10-160 Fitting
PSB160SF11 10 to 160 bar Manual switching point Knob with scale Flange, front face FPM na 10-160 Flange
PSB160SF1A 10 to 160 bar Manual switching point Knob with scale Flange, front face NBR na 10-160 Flange
PSB160SV11 10 to 160 bar Manual switching point Knob with scale Fitting, front face, tube Ø6 FPM na 10-160 Fitting
PSB160SV1A 10 to 160 bar Manual switching point Knob with scale Fitting, front face, tube Ø6 NBR na 10-160 Fitting
PSB250AF11 20 to 250 bar Manual switching point Hexagon socket Flange, front face FPM na 20-250 Flange
PSB250AF1A 20 to 250 bar Manual switching point Hexagon socket Flange, front face NBR na 20-250 Flange
PSB250AF1AZ 20 to 250 bar Manual switching point Hexagon socket Flange, front face NBR Cylinder lock 20-250 Flange
PSB250AV11 20 to 250 bar Manual switching point Hexagon socket Fitting, front face, tube Ø6 FPM na 20-250 Fitting
PSB250AV11Z 20 to 250 bar Manual switching point Hexagon socket Fitting, front face, tube Ø6 FPM Cylinder lock 20-250 Fitting
PSB250AV1A 20 to 250 bar Manual switching point Hexagon socket Fitting, front face, tube Ø6 NBR na 20-250 Fitting
PSB250AV1AZ 20 to 250 bar Manual switching point Hexagon socket Fitting, front face, tube Ø6 NBR Cylinder lock 20-250 Fitting
PSB250SF11 20 to 250 bar Manual switching point Knob with scale Flange, front face FPM na 20-250 Flange
PSB250SF1A 20 to 250 bar Manual switching point Knob with scale Flange, front face NBR na 20-250 Flange
PSB250SV11 20 to 250 bar Manual switching point Knob with scale Fitting, front face, tube Ø6 FPM na 20-250 Fitting
PSB250SV1A 20 to 250 bar Manual switching point Knob with scale Fitting, front face, tube Ø6 NBR na 20-250 Fitting

687PDC
687478