PRO-SHIELD 7002 Nickel-Plated Graphite Filled Silicone Electrically Conductive Sealant | #90-01-7002-0000


LOADING IMAGES
90-01-7002-0000

PRO-SHIELD 7002 Nickel-Plated Graphite Filled Silicone Electrically Conductive Sealant | #90-01-7002-0000

Parker Chomerics PRO-SHIELD® 7002 is a nickel-plated graphite filled electrically conductive silicone sealant, easy to use as a gap filler for use on horizontal or vertical surfaces.


Technical Specifications

  • Size: 6oz EFD tube
  • Volume Resistivity: 0.800 Ω-cm
  • Operating Humidity: Anti-Corrosion
  • Weight: 275 g
  • Color: Gray
  • Filler Material: Nickel-plated Graphite
  • Polymer Material Options: Silicone
  • Volatile Organic Content: 0 g/L
  • Specific Gravity: 2.2
  • Shelf Life: 9 Months
  • Substrate Type: Composite
  • Noise Shielding Level: 50 to 69 dB (Avg)
  • Durometer: 80 Shore A
Safety Warning

Item Information

Parker Chomerics PRO-SHIELD® 7002 is a nickel-plated graphite filled electrically conductive silicone sealant, easy to use as a gap filler for horizontal or vertical surfaces. PRO-SHIELD® 7002 flows smoothly for application on parts with complex geometries and difficult to fill crevasses. PRO-SHIELD® 7002 is a cost-effective solution for reducing EMI in commercial electronics.

Features and Benefits:
• One component – no mixing or weighting required
• Moisture cure silicone – tack free in 24hrs, reaches full cure in 7 days
• Volume resistivity: < 0.8 ohm-cm.
• Shielding Effectiveness: 40-80 dB
• Lap Shear: 125 PSI

Applications:
• Medical devices
• Electronic assemblies
• Industrial cabinets
• Access panels
• Engine control modules (ECMs)
• Telecom infrastructure
• Commercial aircraft

Primer not included. For best adhesion, Chomerics recommends applying PRO-SHIELD® 7201 primer to a cleaned and degreased substrate before applying PRO-SHIELD® 7002.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336