PRO-SHIELD 7002 Nickel-Plated Graphite Filled Silicone Electrically Conductive Sealant | Product Series

Filter by

    No filters selected

Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PRO-SHIELD 7002 Nickel-Plated Graphite Filled Silicone Electrically Conductive Sealant

PRO-SHIELD 7002 Nickel-Plated Graphite Filled Silicone Electrically Conductive Sealant

Parker Chomerics PRO-SHIELD® 7002 is a nickel-plated graphite filled electrically conductive silicone sealant, easy to use as a gap filler for use on horizontal or vertical surfaces.

Technical Specifications

  • Volume Resistivity: 0.800 Ω-cm
  • Operating Humidity: Anti-Corrosion
  • Weight: 54 g, 275 g
  • Color: Gray
  • Filler Material: Nickel-plated Graphite
  • Polymer Material Options: Silicone
  • Volatile Organic Content: 0 g/L
  • Specific Gravity: 2.2
  • Shelf Life: 9 Months
  • Substrate Type: Composite
  • Noise Shielding Level: 50 to 69 dB (Avg)
  • Durometer: 80 Shore A
Safety Warning

Full Product Description

Parker Chomerics PRO-SHIELD® 7002 is a nickel-plated graphite filled electrically conductive silicone sealant, easy to use as a gap filler for horizontal or vertical surfaces. PRO-SHIELD® 7002 flows smoothly for application on parts with complex geometries and difficult to fill crevasses. PRO-SHIELD® 7002 is a cost-effective solution for reducing EMI in commercial electronics.

Features and Benefits:
• One component – no mixing or weighting required
• Moisture cure silicone – tack free in 24hrs, reaches full cure in 7 days
• Volume resistivity: < 0.8 ohm-cm.
• Shielding Effectiveness: 40-80 dB
• Lap Shear: 125 PSI

Applications:
• Medical devices
• Electronic assemblies
• Industrial cabinets
• Access panels
• Engine control modules (ECMs)
• Telecom infrastructure
• Commercial aircraft

Primer not included. For best adhesion, Chomerics recommends applying PRO-SHIELD® 7201 primer to a cleaned and degreased substrate before applying PRO-SHIELD® 7002.

Related Documents

×
Products Size
90-05-7002-0000 30cc syringe
90-01-7002-0000 6oz EFD tube

687PDC
179336