Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
A pressurization valve is a control valve used to limit or control pressure of a fluid in a system to a required output value.
Parker Aerospace pressurization valves are valves of unique shape, size, and function, and custom designed to meet requirements. They have custom fittings to adapt to application interface.With flow analysis and predictive modeling, Parker Aerospace custom designs these pressure regulating valves for applications that range from 1 psi to 150 psi. Typically, they are made from stainless steel or aluminum. For less demanding fluids, they may even be made from composite or thermoplastic.APPLICATIONS: This technology is used on main gas turbine engine fuel and lubrication systems on aircraft such as commercial and business jets, helicopters, and military aircraft.FEATURES AND ATTRIBUTES: • Materials provide reliable, lightweight, environmental conditions complianceOPTIONAL FEATURES: • Custom flow analysis and predictive modeling
No CAD files available
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.