Pressurization Valves | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pressurization Valves

Pressurization Valves

A pressurization valve is a control valve used to limit or control pressure of a fluid in a system to a required output value.

Technical Specifications

  • Operating Temperature: -65° to +400 °F
  • Pressure Rating: 1 psi to 150 psi Designed to meet requirements psi
  • Materials of Construction: Stainless steel or aluminum for hot turbine engine oil; composite or thermoplastic for working fluids like water
  • Cycles per Lifetime: 50,000 to 60,000 (30 year life)
  • For Fluid Type: Custom designed to handle turbine oil, fuel, hydraulic fluid, or even water
Safety Warning

Full Product Description

Parker Aerospace pressurization valves are valves of unique shape, size, and function, and custom designed to meet requirements. They have custom fittings to adapt to application interface.

With flow analysis and predictive modeling, Parker Aerospace custom designs these pressure regulating valves for applications that range from 1 psi to 150 psi. Typically, they are made from stainless steel or aluminum. For less demanding fluids, they may even be made from composite or thermoplastic.

APPLICATIONS:
This technology is used on main gas turbine engine fuel and lubrication systems on aircraft such as commercial and business jets, helicopters, and military aircraft.

FEATURES AND ATTRIBUTES:
• Materials provide reliable, lightweight, environmental conditions compliance

OPTIONAL FEATURES:
• Custom flow analysis and predictive modeling

Related Documents

Contact & Support Information
Parker Aerospace--Repair Location Finder
×
Products
PressValv

687PDC
687680