BLUE RIBBON® Pressure Washer Hose, Series 7247 | #7247-381BL050


LOADING IMAGES
7247-381BL050

BLUE RIBBON® Pressure Washer Hose, Series 7247 | #7247-381BL050 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Standard Package Quantity: 6 x 50 ft
  • Hose I.D. (inch): 3/8
  • Weight: 0.36 kg/m, 0.24 lb/ft
  • Hose Inner Tube Material: Blue, Chloroprene
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 103 bar, 1500 psi
  • Minimum Bend Radius: 2 inch, 56 mm
  • Cover Material: Chloroprene Rubber (CR)
  • Cover Color: Blue
  • Media: Water
  • Specifications Met: n/a
  • Hose Reinforcement Material: 1 Braid of Wire
  • Inside Diameter: 3/8 inch, 9.5 mm
  • Outside Diameter: 0.700 inch, 17.8 mm
  • Application: Hot Water, Mild Chemicals
Safety Warning

Item Information

Parker's Series 7247 Blue Ribbon Pressure Washer Hose provides excellent service across a wide variety of media and applications. The hose is crush resistant and kink resistant for easy handling and long service life. The thick and durable blue cover is easy to identify, and resists abrasion, oil and weathering to provide maximum performance. Series 7247 is qualified with permanent crimp couplings for a safe and secure connection, and is a versatile hose for many common high pressure industrial applications.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black chloroprene for heat resistance to 250°F.
• Reinforcement: One wire braid for extreme strength.
• Cover: Blue chloroprene for abrasion, oil, weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Hot water
• Mild chemicals
- usage
• Commercial and industrial pressure washer systems
• Breweries
• Dairies
• Food processing plants

Safety/Technical:
• Design Factor: 4:1
Click here to access CrimpSource® for current crimp specifications.
• Do not use for carpet cleaning or steam service.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583