BLUE RIBBON® Pressure Washer Hose, Series 7247 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Standard Package Quantity

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
BLUE RIBBON® Pressure Washer Hose, Series 7247

BLUE RIBBON® Pressure Washer Hose, Series 7247 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Specifications Met: n/a
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Weight: 0.18 to 0.30 lb/ft, 0.02 to 0.04 kg/m, 0.08 kg/ft, 0.11 kg/ft, 0.14 kg/ft
  • Maximum Operating Pressure: 10.3 MPa, 1500 psi, 103.4 bar
  • Minimum Bend Radius: 1.7 to 3.2 inch, 43.2 to 81.3 mm
  • Nominal Hose Inside Diameter: 8 to 15 mm
  • Application: Water
  • Compatible Fitting: HY Series
  • Inside Diameter: 1/4 to 1/2 inch, 6.4 to 12.7 mm
  • Cover Structure: Perforated, Wrapped
  • Hose Reinforcement Material: 1 Braid of Wire
  • Outside Diameter: 0.575 to 0.825 inch, 14.6 to 21.0 mm
  • Size: -4 to -8
  • Base number: 7247
  • Cover Color: Blue
  • Hose Inner Tube Material: Black, Chloroprene
Safety Warning

Full Product Description

Parker's Series 7247 Blue Ribbon Pressure Washer Hose provides excellent service across a wide variety of media and applications. The hose is crush resistant and kink resistant for easy handling and long service life. The thick and durable blue cover is easy to identify, and resists abrasion, oil and weathering to provide maximum performance. Series 7247 is qualified with permanent crimp couplings for a safe and secure connection, and is a versatile hose for many common high pressure industrial applications.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black chloroprene for heat resistance to 250°F.
• Reinforcement: One wire braid for extreme strength.
• Cover: Blue chloroprene for abrasion, oil, weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Hot water
• Mild chemicals
- usage
• Commercial and industrial pressure washer systems
• Breweries
• Dairies
• Food processing plants

Safety/Technical:
• Design Factor: 4:1
Click here to access CrimpSource® for current crimp specifications.
• Do not use for carpet cleaning or steam service.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Standard Package Quantity
7247-251BL 1/4 500 ft
7247-381BL050 3/8 6 x 50 ft

687PDC
687583