RGR Water Hose Assemblies, Series RGR | #RGR12100


LOADING IMAGES
RGR12100

RGR Water Hose Assemblies, Series RGR | #RGR12100 OBSOLETE

RGR Water Hose Assemblies are designed for low pressure water service in applications to 180°F and 125 psi, Series RGR


Technical Specifications

  • Standard Package Quantity: 3 ea
  • Hose I.D. (inch): 1/2
  • Hose Reinforcement Material: n/a
  • Minimum Bend Radius: n/a
  • Weight: 14.78 lb/ea, 6.70 kg/ea
  • Hose Inner Tube Material: Green, Ethylene Propylene Diene Monomer (EPDM)
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Minimum Operating Temperature: -40 °C
  • Application: Water
  • Cover Color: Green
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Maximum Operating Pressure: 100 psi, 100 inch
  • Media: Water
  • Inside Diameter: 1/2 inch, 12.7 mm
  • Outside Diameter: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series RGR Water Hose Assemblies provide reliable service across a wide variety of water supply applications. The hose is lightweight for easy handling, and the abrasion and weathering resistant green color blends into grass, ground cover and shrubbery cover. The factory-installed brass couplings provide a secure hose/fitting interface, and the male and female garden hose ends provide easy, quick and secure connections. The hose assembly packaging includes an attractive Parker center disc for store/retail traffic and point of purchase displays.

Markets:
• Consumer & Retail
• General Industrial
• Lawn & Garden

Features/Benefits:
• Tube: Black EPDM for economical performance to 180°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Green EPDM for abrasion, heat, and weathering resistance.
• Couplings: Crush resistant nickel-plated brass for corrosion resistance and pleasing aesthetics.

Applications:
- media
• Water
- usage
• Clean-up
• Wash down
• Commercial
• Residential

Safety/Technical:
• Design Factor: 4:1

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583