RGR Water Hose Assemblies, Series RGR | Product Series

Filter by

    No filters selected

Available for Online Purchase

Hose I.D. (inch)

Standard Package Quantity

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
RGR Water Hose Assemblies, Series RGR

RGR Water Hose Assemblies, Series RGR

RGR Water Hose Assemblies are designed for low pressure water service in applications to 180°F and 125 psi, Series RGR

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Green
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Specifications Met: n/a
  • Maximum Operating Pressure: 100 to 125 psi, 0.04 to 0.86 MPa, 7 to 8.6 bar
  • Weight: 5.8 to 21.4 lb/ea, 3.48 to 9.7 kg/ea, 2.6 to 9.7 kg/ea, 7.68 to 21.39 lb/ea
  • Length: 7.6 to 15.2 m, 25 to 100 ft
  • Fitting Material: Nickel Plated Brass
  • Application: Water
  • Connection 1 Type: Male GHT
  • Connection 2 Type: Female GHT - Swivel
  • Minimum Bend Radius: 114.3 to 152.4 mm, 4.5 to 6 inch
  • Inside Diameter: 1/2 to 5/8 inch, 12.7 to 15.9 mm
  • Hose Reinforcement Material: n/a
  • Nominal Hose Inside Diameter: 15 to 17.5 mm
  • Outside Diameter: 0.813 to 0.969 inch, 20.7 to 24.6 mm
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Base number: RGR
  • Cover Color: Green

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series RGR Water Hose Assemblies provide reliable service across a wide variety of water supply applications. The hose is lightweight for easy handling, and the abrasion and weathering resistant green color blends into grass, ground cover and shrubbery cover. The factory-installed brass couplings provide a secure hose/fitting interface, and the male and female garden hose ends provide easy, quick and secure connections. The hose assembly packaging includes an attractive Parker center disc for store/retail traffic and point of purchase displays.

Markets:
• Consumer & Retail
• General Industrial
• Lawn & Garden

Features/Benefits:
• Tube: Black EPDM for economical performance to 180°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Green EPDM for abrasion, heat, and weathering resistance.
• Couplings: Crush resistant nickel-plated brass for corrosion resistance and pleasing aesthetics.

Applications:
- media
• Water
- usage
• Clean-up
• Wash down
• Commercial
• Residential

Safety/Technical:
• Design Factor: 4:1

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Standard Package Quantity
RGR1250 1/2 6 ea
RGR12100 1/2 3 ea
RGR5825 5/8 8 ea
RGR5850 5/8 4 ea
RGR5875 5/8 3 ea
RGR58100 5/8 2 ea

687PDC
687583