PREMIER PC-ABS Electrically Conductive Plastic - Super Tough and Elevated Temperature | #TBX-240ST-PH


LOADING IMAGES
TBX-240ST-PH

PREMIER PC-ABS Electrically Conductive Plastic - Super Tough and Elevated Temperature | #TBX-240ST-PH

Parker Chomerics PREMIER 240-ST test boxes are available to give engineers the ability to evaluate the material in a representative format similar to their end application. All test boxes come with a gasket and are ready for your components.


Technical Specifications

  • Package Type: Test Box (100mm x 140mm x 85mm)
  • Noise Shielding Level: Premium (75-90 dB)
  • Product Series: PREMIER A240-ST
  • Flammability Rating: Not Rated
  • Surface Resistivity: 0.25 Ω/square
  • Resistance: 0.030 Ω
  • Maximum Ambient Temperature: 105 °C
  • Thermal Conductivity: 0.70 W/m-K
  • Product Type: Super Tough/Elevated Temperature
  • Polymer Material Options: PC-ABS
  • Noise Shielding Level: 40 to 90 dB
Safety Warning

Item Information

Parker Chomerics PREMIER™ PC-ABS Super Tough and Elevated Temperature are electrically conductive plastics for EMI shielding featuring a blend of PC-ABS plastic alloys and electrically conductive fillers engineered for stable electrical, mechanical, and physical performance.

PREMIER PC-ABS Super Tough and Elevated Temperature grades are offered in three EMI shielding performances: economy (A220-ST), moderate (A230-ST) and premium (A240-ST) shielding performance.

All three versions are rated for 105° C continuous use temperature and offers lowest possible surface resistivity for excellent grounding property while also being mechanically strong.

Combined with standard injection molding processes, this product delivers evenly dispersed filler throughout a part's geometry. PREMIER parts have no resin rich areas prone to EMI leaks, and no brittle, resin poor areas that can break under mechanical stress.

Parker Chomerics PREMIER ‘single pellet’ materials offer superior performance and consistency when compared to many electrically conductive plastic materials. The primary advantage of PREMIER is the use of pultrusion compounding to ensure uniform amounts of conductive filler are within each pellet.

PREMIER products are manufactured as single pellet formulations, which ensures the most reliable, consistent shielding of molded products. Single pellet or homogeneous products are far superior to multi-pellet blends (also called dry blends or salt-and-pepper blends) that use pellets from different compounds randomly mixed together.

Product Features/Benefits:

• 40-90 dB shielding effectiveness depending on shielding performance selected
• Low through resistance down to 30 mOhm
• Highly conductive yet economical
• High permeability (6.5) increases shielding effectiveness

Mechanical/Physical:
• High tensile strength and modulus
• High flexural strength and modulus
• Low density provides weight reduction up to 75%
• UL 94 flammability rating of V-0

Environmental:
• Recyclable – conforms to WEEE EoVL TCO
• Compliance – RoHS, Halogen-free, EPA
• Up to 105°C Relative Temperature Index (RTI)
• Corrosion-free for long field life

Economics:
• Lower total cost of ownership through elimination of secondary operations
• Six sigma processing
• Waste elimination
• Global supply available for rapid delivery

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336