Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Chomerics PREMIER™ PC-ABS Electrically Conductive Plastic - Super Tough and Elevated Temperature grade is designed for mechanical strength featuring a 105° C continuous use temperature rating.
Product Demos & Tutorials |
---|
Parker Chomerics Product Case Studies |
Parker Chomerics Upcoming Webinars & On Demand Webinars |
Contact & Support Information |
---|
Find Your Local Parker Chomerics Sales Rep or Distributor |
Request a Quote |
Products | Noise Shielding Level | Package Type |
---|---|---|
MBX-A220-ST-PH | Economy (40-60 dB) | 11 lbs (5 kg) Sample Box Pellets |
CP-A220-ST-55 | Economy (40-60 dB) | 55 lbs (25 kg) Bulk Box Pellets |
CP-A220-ST-275 | Economy (40-60 dB) | 275 lbs (125 kg) Bulk Box Pellets |
CP-A220-ST-1100 | Economy (40-60 dB) | 1100 lbs (500 kg) Bulk Box Pellets |
MBX-A230-ST-PH | Moderate (50-75 dB) | 11 lbs (5 kg) Sample Box Pellets |
CP-A230-ST-55 | Moderate (50-75 dB) | 55 lbs (25 kg) Bulk Box Pellets |
CP-A230-ST-275 | Moderate (50-75 dB) | 275 lbs (125 kg) Bulk Box Pellets |
CP-A230-ST-1100 | Moderate (50-75 dB) | 1100 lbs (500 kg) Bulk Box Pellets |
TBX-240ST-PH | Premium (75-90 dB) | Test Box (100mm x 140mm x 85mm) |
MBX-A240-ST-PH | Premium (75-90 dB) | 11 lbs (5 kg) Sample Box Pellets |
CP-A240-ST-55 | Premium (75-90 dB) | 55 lbs (25 kg) Bulk Box Pellets |
CP-A240-ST-275 | Premium (75-90 dB) | 275 lbs (125 kg) Bulk Box Pellets |
CP-A240-ST-1100 | Premium (75-90 dB) | 1100 lbs (500 kg) Bulk Box Pellets |
PSKT-A220-ST | Economy (40-60 dB) | Test Specimen Kit |
PSKT-A230-ST | Moderate (50-75 dB) | Test Specimen Kit |
PSKT-A240-ST | Premium (75-90 dB) | Test Specimen Kit |