PREMIER ATCA Faceplates for EMI Shielding | #ATCA-F-A240


LOADING IMAGES
ATCA-F-A240

PREMIER ATCA Faceplates for EMI Shielding | #ATCA-F-A240

Parker Chomerics PREMIER Conductive Plastic ATCA faceplate blanks provide EMI shielding and cost savings by utilizing optimized design and easy system integration with ATCA shelves.


Technical Specifications

  • Configuration: ATCA Faceplate blank assembly with front air dam
Safety Warning

Item Information

Parker Chomerics PREMIER Conductive Plastic ATCA faceplate blanks provide EMI shielding and cost savings by utilizing optimized design and easy system integration with ATCA shelves. PREMIER™ plastics provide excellent EMI shielding while significantly improving on design features and ownership costs of metal faceplate covers for ATCA shelf units.

Features and Benefits:
-Greater than 40% cost savings
• 50% weight savings due to single-step injection molding process
• EMI shielding compliant with NEBS, FCC, Telecordia, and EU standards
• High durability due to high tensile/flexural strength and modulus
• Flammability compliance to several standards (UL 94 V-0 and 5VA)
• Low cost of ownership due to minimized secondary processing
• Added ATCA compliant features (guide pins, bosses, mounting brackets)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336