PREMIER ATCA Faceplates for EMI Shielding | Product Series

Filter by

    No filters selected

Configuration

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PREMIER ATCA Faceplates for EMI Shielding

PREMIER ATCA Faceplates for EMI Shielding

Parker Chomerics PREMIER Conductive Plastic ATCA faceplate blanks provide EMI shielding and cost savings by utilizing optimized design and easy system integration with ATCA shelves.

Full Product Description

Parker Chomerics PREMIER Conductive Plastic ATCA faceplate blanks provide EMI shielding and cost savings by utilizing optimized design and easy system integration with ATCA shelves. PREMIERâ„¢ plastics provide excellent EMI shielding while significantly improving on design features and ownership costs of metal faceplate covers for ATCA shelf units.

Features and Benefits:
-Greater than 40% cost savings
• 50% weight savings due to single-step injection molding process
• EMI shielding compliant with NEBS, FCC, Telecordia, and EU standards
• High durability due to high tensile/flexural strength and modulus
• Flammability compliance to several standards (UL 94 V-0 and 5VA)
• Low cost of ownership due to minimized secondary processing
• Added ATCA compliant features (guide pins, bosses, mounting brackets)

Related Documents

×
Products Configuration
ATCA-F-A240 ATCA Faceplate blank assembly with front air dam
ATCA-R-A240 ATCA Faceplate blank assembly with rear air dam
ATCA-N-A240 ATCA Faceplate blank assembly with no air dam
ATCA-FAD ATCA front air dam only (270mm)
ATCA-RAD ATCA rear air dam only (62mm)

687PDC
179336