Direct Operated Pressure Reducing Valve - Series PRDM | #PRDM3AA01LVG


LOADING IMAGES
PRDM3AA01LVG

Direct Operated Pressure Reducing Valve - Series PRDM | #PRDM3AA01LVG

Parker direct operated pressure reducing valves series PRDM in sandwich design ensure a precise pressure regulation in one area of a hydraulic circuit at a predetermined level below normal system pressure.


Technical Specifications

  • Port Connection: NG10 / CETOP 05
  • Pressure Control Range: 19 bar
  • Pressure Adjustment Control Type: Cylinder lock
  • Gauge Port Connection: G 1/4
  • Function: Reduction in port A
  • Product Series: Pressure valve
  • Operation Type: Direct
  • Actuation Type: Manually
  • Mounting Type: Sandwich plate
  • Maximum Flow Rate: N/A
  • Flow Rate: N/A
  • Maximum Operating Pressure: 315 bar
  • Maximum Pressure Setting: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: FPM
  • Weight: 2.6 kg
  • Body Material: Steel
Safety Warning

Item Information

As a mature component of Parker's modular sandwich valve system, the direct operated pressure reducing valves series PRDM feature fast response and minimum hysteresis for continuous high productivity. They regulate pressure in one area of a hydraulic circuit at a predetermined level below normal system pressure. Additionally, an integral pressure relieving function for the secondary reduced pressure circuit is incorporated into the design.

Markets:
• Industrial
• Machine tools
• Rubber & tire processing

Features/Benefits:
• Extremely versatile due to a wide pressure range
• Fine-tuned pressure stages - tailor-made for precise pressure regulation
• Fast response - ensures optimized operation
• Direct operated, cushioned piston design - provides low leakage and minimum hysteresis
• Short delivery time for most variations - no warehousing necessary
• Sizes: PRDM2 - NG06 (CETOP 03), PRDM3 - NG10 (CETOP 05)
• 3-way design for pressure relieving of the secondary side
• Reduced pressure in the 'P', 'A' or 'B' port
• Pressure settings: 25, 70, 160, 210, 350 bar for PRDM2; 19, 50, 100, 150, 210 bar for PRDM3
• Gauge port

Applications:
• Suitable for general hydraulic applications
• Machine tools
• Tire presses

Function:
PRDM valves are "normally open" devices that allow fluid to flow through the controlled port during their non-actuated or "at rest" condition. When downstream pressure exceeds the value set by the spring force, the control piston moves off its seat, closing off the flow path and thus reducing the fluid passing through from the main system. The cushioned piston modulates to maintain the preset pressure in this branch of the hydraulic circuit. If, due to external forces, the pressure continues to rise in this branch circuit, the piston will keep moving against the spring force allowing fluid to be drained to the tank, thereby limiting maximum pressure to the valve's setting.

Read More Show Less

CAD Drawings + Files

Part Number
PRDM3AA01LVG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478