Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's pilot operated pressure reducing valves series ZDR in sandwich design provide maximum flow rates up to 120l/min and enable an easy configuration of stack systems.
Compliance, Certifications & Safety |
---|
DIN ISO 9001:2015 Certificate ISDE |
Position Paper ISDE 2006/42/EC and EN ISO 13849 |
Products | Port Connection | Flow Rate | Function | Pressure Control Range | Seal Material |
---|---|---|---|---|---|
098-91050-0 | NG10 / CETOP 05 | 120 L/MIN | Pressure reducing in P with pressure gauge port M | 70 BAR | NBR |
098-91051-0 | NG10 / CETOP 05 | 120 L/MIN | Pressure reducing in P with pressure gauge port M | 315 BAR | NBR |
098-91052-0 | NG10 / CETOP 05 | 120 L/MIN | Pressure reducing in A with check valve | 70 BAR | NBR |
098-91053-0 | NG10 / CETOP 05 | 120 L/MIN | Pressure reducing in A with check valve | 315 BAR | NBR |
098-91054-0 | NG10 / CETOP 05 | 120 L/MIN | Pressure reducing in B with check valve | 70 BAR | NBR |
098-91055-0 | NG10 / CETOP 05 | 120 L/MIN | Pressure reducing in B with check valve | 315 BAR | NBR |
098-91123-0 | NG10 / CETOP 05 | 120 L/MIN | Pressure reducing in P with pressure gauge port M | 315 BAR | FPM |
098-91179-0 | NG06 / CETOP 03 | 80 L/MIN | Pressure reducing in P with pressure gauge port M | 70 BAR | NBR |
098-91214-0 | NG06 / CETOP 03 | 80 L/MIN | Pressure reducing in B with check valve | 70 BAR | NBR |
098-91191-0 | NG10 / CETOP 05 | 120 L/MIN | Pressure reducing in P with pressure gauge port M | 70 BAR | FPM |
098-91211-0 | NG06 / CETOP 03 | 80 L/MIN | Pressure reducing in P with pressure gauge port M | 350 BAR | NBR |
098-91212-0 | NG06 / CETOP 03 | 80 L/MIN | Pressure reducing in A with check valve | 70 BAR | NBR |
098-91213-0 | NG06 / CETOP 03 | 80 L/MIN | Pressure reducing in A with check valve | 315 BAR | NBR |
098-91215-0 | NG06 / CETOP 03 | 80 L/MIN | Pressure reducing in B with check valve | 315 BAR | NBR |
098-91233-0 | NG06 / CETOP 03 | 80 L/MIN | Pressure reducing in P with pressure gauge port M | 70 BAR | FPM |
098-91268-0 | NG06 / CETOP 03 | 80 L/MIN | Pressure reducing in B with check valve | 315 BAR | FPM |
098-91285-0 | NG06 / CETOP 03 | 80 L/MIN | Pressure reducing in P with pressure gauge port M | 350 BAR | FPM |
098-91386-0 | NG06 / CETOP 03 | 80 L/MIN | Pressure reducing in B with check valve | 70 BAR | FPM |
098-91449-0 | NG06 / CETOP 03 | 80 L/MIN | Pressure reducing in A with check valve | 70 BAR | FPM |
098-91467-0 | NG10 / CETOP 05 | 120 L/MIN | Pressure reducing in B with check valve | 315 BAR | FPM |
098-91486-0 | NG10 / CETOP 05 | 120 L/MIN | Pressure reducing in A with check valve | 315 BAR | FPM |
098-91487-0 | NG10 / CETOP 05 | 120 L/MIN | Pressure reducing in A with check valve | 70 BAR | FPM |
098-91490-0 | NG06 / CETOP 03 | 80 L/MIN | Pressure reducing in A with check valve | 315 BAR | FPM |
ZDR-BR021S0D5 | NG10 / CETOP 05 | 120 L/MIN | Pressure reducing in B with check valve | 70 BAR | FPM |