Power Plant Lab - Parker Kittiwake | #FG-K4-602-KW


LOADING IMAGES
FG-K4-602-KW

Power Plant Lab - Parker Kittiwake | #FG-K4-602-KW

The Parker Steam Power Plant Lab is aimed specifically at steam power plant installations in remote and often inhospitable locations


Technical Specifications

  • Lubricant: Steam
  • Brand: Kittiwake
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Marine
  • Technology: Hydraulics, Filtration
  • Product Type: Condition Monitor
  • For Fluid Type: Fuels, Lube Oil
  • Product Style: Viscosity Sensor, Density Sensor, Moisture Sensor, Total Acid Number (TAN) Sensor, Particle Detector/Counter
  • Sensing Method: Multiple
  • Specifications Met: CE Certification
Safety Warning

Item Information

Steam Power Plant Lab

The Steam Power Plant Lab is a high spec system consisting of a wall mounted cabinet containing a suite of core electronic QC tests lubricants and residual fuel oils. Supplied branded under contract for the Wärtsilä Power Plant Division this is also available directly from Parker Kittiwake. Of rugged design and suitable for long term use in harsh environments, all equipment is simple to use and ideal for operation by ships engine room crew.

• Viscosity, unheated to 40°C, heated to 40°C & 50°C, 20 - 500 cSt @ 40°C
• Water in Oil - 0 - 3000 ppm, 0 - 6000 ppm, 0 - 1 %
• TAN 0-6
• Residual fuel Compatibility - qualitative
• Density - 0.8 - 1.10 RD
• Salt - go/no go
• Pour Point - >0°C
• TAN - 0 - 3, 0 - 6 (or BN option)

The ability to test oil and fuel on-site, at the point of use, enables you to conduct oil and bunker fuel analysis quickly and easily. Detecting out-of-spec fuels or lubricants can identify potential problems before equipment damage occurs. Supplied with EasySHIP reagent systems to minimise transportation costs (See also Parker Kittiwake Bunker sampling and sample storage equipment).

• Fast accurate results for multiple oil and fuel parameters
• Determine fuel quality and quantity during the bunkering process.
• Make informed maintenance decisions around your major lubricants
• Identify contamination in time to act.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472