Power Plant Lab - Parker Kittiwake | Product Series

Filter by

    No filters selected

Lubricant

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Power Plant Lab - Parker Kittiwake

Power Plant Lab - Parker Kittiwake

Parker Power Plant Lab is aimed at diesel and steam power plant installations in remote and often inhospitable locations.

Technical Specifications

  • Brand: Kittiwake
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Marine
  • Technology: Hydraulics, Filtration
  • Product Type: Condition Monitor
  • For Fluid Type: Fuels, Lube Oil
  • Product Style: Viscosity Sensor, Density Sensor, Moisture Sensor, Total Acid Number (TAN) Sensor, Total Base Number (TBN) Sensor, Insolubles Sensor, Particle Detector/Counter
  • Sensing Method: Multiple
  • Specifications Met: CE Certification
Safety Warning

Full Product Description

Power Plant Lab

A high spec system consisting of a wall mounted cabinet containing a suite of core electronic QC tests lubricants and residual fuel oils. Supplied branded under contract for the Wärtsilä Power Plant Division this is also available directly from Parker Kittiwake. Of rugged design and suitable for long term use in harsh environments, all equipment is simple to use and ideal for operation by ships engine room crew.

The ability to test oil and fuel on-site, at the point of use, enables you to conduct oil and bunker fuel analysis quickly and easily. Detecting out-of-spec fuels or lubricants can identify potential problems before equipment damage occurs. Supplied with EasySHIP reagent systems to minimise transportation costs (See also Parker Kittiwake Bunker sampling and sample storage equipment).

• Fast accurate results for multiple oil and fuel parameters
• Determine fuel quality and quantity during the bunkering process.
• Make informed maintenance decisions around your major lubricants
• Identify contamination in time to act.

Related Documents

×
Products Lubricant
FG-K4-600-KW Diesel
FG-K4-602-KW Steam

687PDC
C89472