PORCUPINE METALASTIC Expanded Mesh EMI Shielding Gasket With or Without Pressure Seal | #08-0602


LOADING IMAGES
08-0602

PORCUPINE METALASTIC Expanded Mesh EMI Shielding Gasket With or Without Pressure Seal | #08-0602

Parker Chomerics PORCUPINE METALASTIC expanded Monel® or aluminum foil are metal-based EMI shielding gaskets available with or without an elastomeric pressure seal.


Technical Specifications

  • Polymer Material Options: None
  • Thickness: 0.020 in (0.51 mm)
  • Material: Aluminum
  • Width: 12.00 inch, 305 mm
  • Noise Shielding Level: 60 to 69 dB
  • Division: Chomerics Division
  • Maximum Operating Temperature: -
  • Product Style: Expanded Metal Foil
  • Minimum Operating Temperature: -
  • Length: 25 ft, 7.62 m
  • Product Type: EMI Shielding Gasket
Safety Warning

Item Information

Parker Chomerics PORCUPINE METALASTIC expanded Monel® or aluminum foil are metal-based EMI shielding gaskets produced in thin sheets that can be cut into custom geometries to meet application specific needs. PORCUPINE METALASTIC can be “filled” for a pressure seal, or “unfilled” for no pressure seal.

 

Because of the high metal content of PORCUPINE METALASTIC, it is an extremely durable and economical solution for applications requiring high pressure sealing and/or high levels of EMI shielding (waveguides, connectors, etc.).

 

PORCUPINE METALASTIC gains its excellent compressibility from being very uniform in thickness. The expanded foil provides dozens of contact points per square inch of surface area, assuring moderate shielding effectiveness.

 

Features and Benefits:

•Intended for applications where joint thickness is less than 0.003 in (0.08 mm)

•Ideal gasket size less than 4 in. x 6 in. (102 mm x 152 mm)

•Not intended to be used after joints are opened

 

Configurations

•“Filled” for a pressure seal with either silicone or fluorosilicone elastomer

•“Unfilled” for no pressure seal, only pure expanded metal foil

•Bulk roll 12 in. (305 mm) wide x 25 ft (7.62m)

•Die cut parts available, please contact us for a custom part number

•Two thicknesses available: 0.020 in. (0.51 mm) or 0.030 in. (0.76 mm)

 

Die Cut Parts Available

•PORCUPINE METALASTIC can be die cut to fit your specific application. Please supply us your drawings so we can quote your die cut part.

       

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336