Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Chomerics PORCUPINE METALASTIC expanded Monel® or aluminum foil are metal-based EMI shielding gaskets available with or without an elastomeric pressure seal.
Parker Chomerics PORCUPINE METALASTIC expanded Monel® or aluminum foil are metal-based EMI shielding gaskets produced in thin sheets that can be cut into custom geometries to meet application specific needs. PORCUPINE METALASTIC can be “filled” for a pressure seal, or “unfilled” for no pressure seal.
Because of the high metal content of PORCUPINE METALASTIC, it is an extremely durable and economical solution for applications requiring high pressure sealing and/or high levels of EMI shielding (waveguides, connectors, etc.).
PORCUPINE METALASTIC gains its excellent compressibility from being very uniform in thickness. The expanded foil provides dozens of contact points per square inch of surface area, assuring moderate shielding effectiveness.
Features and Benefits:
•Intended for applications where joint thickness is less than 0.003 in (0.08 mm)
•Ideal gasket size less than 4 in. x 6 in. (102 mm x 152 mm)
•Not intended to be used after joints are opened
Configurations
•“Filled” for a pressure seal with either silicone or fluorosilicone elastomer
•“Unfilled” for no pressure seal, only pure expanded metal foil
•Bulk roll 12 in. (305 mm) wide x 25 ft (7.62m)
•Die cut parts available, please contact us for a custom part number
•Two thicknesses available: 0.020 in. (0.51 mm) or 0.030 in. (0.76 mm)
Die Cut Parts Available
•PORCUPINE METALASTIC can be die cut to fit your specific application. Please supply us your drawings so we can quote your die cut part.
Product Demos & Tutorials |
---|
Parker Chomerics Product Case Studies |
Parker Chomerics Upcoming Webinars & On Demand Webinars |
Products | Material | Polymer Material Options | Thickness |
---|---|---|---|
08-0601 | Monel | None | 0.020 in (0.51 mm) |
08-0201 | Monel | Silicone | 0.020 in (0.51 mm) |
08-1701 | Monel | Fluorosilicone | 0.020 in (0.51 mm) |
08-0602 | Aluminum | None | 0.020 in (0.51 mm) |
08-0202 | Aluminum | Silicone | 0.020 in (0.51 mm) |
08-1702 | Aluminum | Fluorosilicone | 0.020 in (0.51 mm) |
08-0501 | Monel | None | 0.030 in (0.76 mm) |
08-0101 | Monel | Silicone | 0.030 in (0.76 mm) |
08-1001 | Monel | Fluorosilicone | 0.030 in (0.76 mm) |
08-0502 | Aluminum | None | 0.030 in (0.76 mm) |
08-0102 | Aluminum | Silicone | 0.030 in (0.76 mm) |
08-1002 | Aluminum | Fluorosilicone | 0.030 in (0.76 mm) |