PP Tubing | #PP-86-0250


LOADING IMAGES
PP-86-0250

PP Tubing | #PP-86-0250

Flexible Polypropylene Tubing – Laboratory Grade - PP and PPB Series meet FDA and NSF Standard 51 for food safe tubing. PP Tubing exhibits excellent chemical resistance to chlorinated water.


Technical Specifications

  • Color: White
  • Tube O.D. (inch): 1/2
  • Specifications Met: FDA, FDA 21 CFR 177, NSF 51
  • Application: Fluid Handling, Chemical Transfer, Food & Beverage, Water
  • Tube Inside Diameter: 0.375 inch, 9.5 mm
  • Tube Outside Diameter: 1/2 inch, 12.7 mm
  • Maximum Operating Pressure: 225 psi, 15.5 bar
  • Minimum Burst Pressure: 900 psi, 62.1 bar
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Operating Temperature: 0 °F, -18 °C
  • Minimum Bend Radius: 2-1/2 inch, 63.5 mm
  • Compatible Fitting: Compression, Compress-Align®, Poly-Tite, Hi-Duty, Fast & Tite®, TrueSeal™, Prestolok® (Brass)
  • Media: Air, Chemicals, Water (Chlorinated), Water (Hot Water)
  • Cover Color: n/a
  • Weight: 0.033 lb/ft, 0.049 kg/m
  • Color: White
  • Tube Material: Polypropylene
  • Cover Material: n/a
  • Length per Package: 76 m, 250 ft
  • Size: 1/2 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Polypropylene plastic tubing is compatible with high temperature water and oil and offers excellent resistance to chemicals, acids and environmental stress cracking. In addition, it is capable of operating at higher temperatures and working pressures in comparison to polyethylene tubing. These distinguishing features allow Polypropylene Tubing to exceed expectations in applications that involve chemical transfer, chlorinated water supply and process piping systems. Polypropylene Tubing exhibits low water absorption (less than 0.1%) and the white tubing is FDA compliant.



Markets:

• Fluid Handling

• Food/Beverage

• Industrial



Features/Benefits:

• Acid and chemically resistant for successful transfer of chemicals, chlorinated water and other fluids

• May be used in higher temperatures and working pressures than polyethylene tubing

• Excellent compatibility with high temperature water

• Low water absorption (less than .01%) for effective fluid conveyance

• Good compatibility with vegetable oils

• Excellent resistance to environmental stress cracking to extend tubing life



Applications:

• Food Contact – White only

• Chemical Transfer

• Chlorinated Water Supply

• Laboratory

• Instrumentation

• Process Piping Systems

• Pneumatics



Certifications/Compliance:

• FDA compliant– white tubing



Technical Specifications:

• Working and burst pressures rated at 73°F/23°C

• The wall thickness is an average

• Packaged on reels

• Tube support or sleeve may be required depending on fittings being used.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$1.75 /FT

Quantity:
  This tube is sold only in increments of 250.
Shipping: Usually Ships within  7   business days
Extended Price: 250 X $1.75 = 437.5
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563