Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR PP | #PLPPK-03TT-PNL


LOADING IMAGES
PLPPK-03TT-PNL

Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR PP | #PLPPK-03TT-PNL

PROCLEAR PP liquid filters are ideal for the general pharmaceutical clarification duties. The all polypropylene construction makes these filters especially suited to applications where chemical compatibility could be an issue.


Technical Specifications

  • Product Style: MURUS Capsule
  • Length: 5.0" (125 mm)
  • Micron Rating: 3.0 μm
  • End Cap Configuration: n/a
  • Inlet Connection Size: 1" Tri-Clamp
  • Outlet Connection Size: 1" Tri-Clamp
  • Grade: Non-Sterile
  • Configuration: In-Line Design
  • Seal Material: Silicone
  • Options: n/a
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Liquid Clarification and Prefiltration
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: PROCLEAR PP
  • Filter Construction: Pleated
  • Filter Material: Polypropylene
  • For Fluid Type: Pharmaceutical Liquids
  • Materials of Construction: Filtration Media: Polypropylene
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Core: Polypropylene
    Sleeve: Polypropylene
    End Caps Insert: 316L Stainless Steel
    Capsule Body: Polypropylene
    Capsules Vent Seals: Silicone
  • Operating Temperature: up to 25°C (77°F) at 5.5 barg (79.7 psig), up to 60°C (140°F) at 2.8 barg (40.6 psig)
  • Specifications Met: FDA 21 CFR part 177
    USP Plastics Class VI - 121°C
  • Quantity per Box: 1 Capsule
Safety Warning

Item Information

The optimum pleat configuration and graded density polypropylene media used in PROCLEAR PP filters ensure the filters have the highest possible throughput to blockage resulting in long service life.

The PROCLEAR PP range of filters is supported by a comprehensive validation guide to simplify its specification into new and existing processes.

Features and Benefits

• Graded density polypropylene media for high capacity>

• Extremely robust to withstand aggressive conditions>

• All polypropylene consruction>

• MURUS and DEMICAP capsules can be gamma irradiated and autoclaved

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945