Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR PP | #PCPP4-01C-PS


LOADING IMAGES
PCPP4-01C-PS

Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR PP | #PCPP4-01C-PS

PROCLEAR PP liquid filters are ideal for the general pharmaceutical clarification duties. The all polypropylene construction makes these filters especially suited to applications where chemical compatibility could be an issue.


Technical Specifications

  • Product Style: Cartridge
  • Length: 40" (1000 mm)
  • Micron Rating: 1.0 μm
  • End Cap Configuration: BF / 226 Bayonet
  • Inlet Connection Size: n/a
  • Outlet Connection Size: n/a
  • Grade: n/a
  • Configuration: n/a
  • Seal Material: Silicone
  • Options: n/a
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Liquid Clarification and Prefiltration
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: PROCLEAR PP
  • Filter Construction: Pleated
  • Filter Material: Polypropylene
  • For Fluid Type: Pharmaceutical Liquids
  • Materials of Construction: Filtration Media: Polypropylene
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
    End Cap Insert: 316L Stainless Steel
  • Operating Temperature: Continuous: 70°C (158°F)
    , Higher short-term temperatures during CIP to the following:
    Up to 20°C (68°F) @ 5.0 barg (72.5 psig)
    Up to 40°C (104°F) @ 4.0 barg (58.0 psig)
    Up to 60°C (140°F) @ 3.0 barg (43.5 psig)
    Up to 80°C (176°F) @ 2.0 barg (29.0 psig)
    Up to 90°C (194°F) @ 1.7 barg (24.6 psig)
  • Specifications Met: FDA 21 CFR part 177
    USP Plastics Class VI - 121°C
  • Quantity per Box: 1 Cartridge
Safety Warning

Item Information

The optimum pleat configuration and graded density polypropylene media used in PROCLEAR PP filters ensure the filters have the highest possible throughput to blockage resulting in long service life.

The PROCLEAR PP range of filters is supported by a comprehensive validation guide to simplify its specification into new and existing processes.

Features and Benefits

• Graded density polypropylene media for high capacity>

• Extremely robust to withstand aggressive conditions>

• All polypropylene consruction>

• MURUS and DEMICAP capsules can be gamma irradiated and autoclaved

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945