Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR PP | #PCPP1-96R-PS


LOADING IMAGES
PCPP1-96R-PS

Polypropylene Pharmaceutical Liquid Prefilters - PROCLEAR PP | #PCPP1-96R-PS OBSOLETE

PROCLEAR PP liquid filters are ideal for the general pharmaceutical clarification duties. The all polypropylene construction makes these filters especially suited to applications where chemical compatibility could be an issue.


Technical Specifications

  • Options: n/a
  • End Cap Configuration: BF / 222 Bayonet
  • Micron Rating: 0.6 μm
  • Outlet Connection Size: n/a
  • Product Style: Cartridge
  • Grade: n/a
  • Inlet Connection Size: n/a
  • Configuration: n/a
  • Length: 10" (250 mm)
  • Seal Material: Silicone
  • Application: Liquid Clarification and Prefiltration
  • Quantity per Box: 1 Cartridge
  • Brand: Parker
  • Product Type: Liquid Filter Elements
  • Materials of Construction: Filtration Media: Polypropylene
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
    End Cap Insert: 316L Stainless Steel
  • Technology: Filtration
  • Industry: Pharmaceuticals
  • Specifications Met: FDA 21 CFR part 177
    USP Plastics Class VI - 121°C
  • Operating Temperature: Continuous: 70°C (158°F)
    , Higher short-term temperatures during CIP to the following:
    Up to 20°C (68°F) @ 5.0 barg (72.5 psig)
    Up to 40°C (104°F) @ 4.0 barg (58.0 psig)
    Up to 60°C (140°F) @ 3.0 barg (43.5 psig)
    Up to 80°C (176°F) @ 2.0 barg (29.0 psig)
    Up to 90°C (194°F) @ 1.7 barg (24.6 psig)
  • Product Series: PROCLEAR PP
  • Division: Bioscience and Water Filtration Division
  • For Fluid Type: Pharmaceutical Liquids
  • Filter Material: Polypropylene
  • Filter Construction: Pleated
Safety Warning

Item Information

The optimum pleat configuration and graded density polypropylene media used in PROCLEAR PP filters ensure the filters have the highest possible throughput to blockage resulting in long service life.

The PROCLEAR PP range of filters is supported by a comprehensive validation guide to simplify its specification into new and existing processes.

Features and Benefits

• Graded density polypropylene media for high capacity>

• Extremely robust to withstand aggressive conditions>

• All polypropylene consruction>

• MURUS and DEMICAP capsules can be gamma irradiated and autoclaved

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945