ARO 210 Interchange, Quick Connect Air Couplings - 50 Series | #B52E


LOADING IMAGES
B52E

ARO 210 Interchange, Quick Connect Air Couplings - 50 Series | #B52E

Brass 50 series coupler with male threads


Technical Specifications

  • Coupling Half: Female Coupler
  • Connection Type: Male NPTF
  • Connection Thread Size (inch): 3/8 - 18
  • Hose I.D. (inch): na
  • Application: Pneumatic Tools, Air Compressors
  • Maximum Operating Pressure: 300 psi
  • Interchange Type: Interchangeable with ARO’s 210 series
  • Maximum Operating Temperature: 250 °F
  • Product Type: Manual Connect
  • Minimum Operating Temperature: -40 °F
  • Valve Type: Tubular
  • Body Material: Brass
  • Body Size: 1/4 inch
  • Seal Material: Nitrile
  • Hex Size: 0.75 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

50 Series Couplers connect with 50 Series Nipples and are interchangeable with the ARO 210 couplers. 50 Series quick couplings are pneumatic/air, manual sleeve, single shut off up to 300 psi. Couplers have an integral sleeve guard to resist accidental disconnection. The tubular valve delivers high air flow with minimal pressure drop. Couplers and Nipples are available in 1/4" size.

Technical Characteristics:
• Size: 1/4”
• Material: Brass Couplers; Steel Nipples
• Port Ends: Female NPTF, Male NPTF, Standard Hose Barb, Push-Lok Hose Barb

Markets:
• Furniture building
• Textile industry
• Industrial
• Construction
• Factory automation

Features/Benefits:
• Interchangeable with ARO 210 nipples
• Steel nipples are case hardened for durability
• Non-valved nipples mate with valved couplers for a single shut-off connection

Applications:  
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns
• Paint applicators

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$33.33 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539