50 Series
386610
false
[
{
"catentry_id" : "3494236",
"seo_url" : "https://phdevv9.parker.com/en/us/aro-210-interchange-couplings/a2c",
"displaySKUContextData" : "false",
"buyable" : "true",
"Attributes" : {
"Coupling Half_|_Male Nipple":"4"
,
"Connection Type_|_Male NPTF":"6"
,
"Connection Thread Size (inch)_|_1/4 - 18":"7"
,
"Hose I.D. (inch)_|_na":"10"
},
"ItemImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_MalePipeThreadNipple-Steel_zm.jpg",
"ItemImage467" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_MalePipeThreadNipple-Steel_zm.jpg",
"ItemThumbnailImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_MalePipeThreadNipple-Steel_zm.jpg"
},
{
"catentry_id" : "3494237",
"seo_url" : "https://phdevv9.parker.com/en/us/aro-210-interchange-couplings/a3c",
"displaySKUContextData" : "false",
"buyable" : "true",
"Attributes" : {
"Coupling Half_|_Male Nipple":"3"
,
"Connection Type_|_Female NPTF":"5"
,
"Connection Thread Size (inch)_|_1/4 - 18":"7"
,
"Hose I.D. (inch)_|_na":"9"
},
"ItemImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_FemalePipeThreadNipple-Steel_zm.jpg",
"ItemImage467" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_FemalePipeThreadNipple-Steel_zm.jpg",
"ItemThumbnailImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_FemalePipeThreadNipple-Steel_zm.jpg"
},
{
"catentry_id" : "3494238",
"seo_url" : "https://phdevv9.parker.com/en/us/aro-210-interchange-couplings/a8c",
"displaySKUContextData" : "false",
"buyable" : "true",
"Attributes" : {
"Coupling Half_|_Male Nipple":"3"
,
"Connection Type_|_Hose barb":"5"
,
"Connection Thread Size (inch)_|_na":"7"
,
"Hose I.D. (inch)_|_1/4":"9"
},
"ItemImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_StandardHoseBarbNipple-Steel_zm.jpg",
"ItemImage467" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_StandardHoseBarbNipple-Steel_zm.jpg",
"ItemThumbnailImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_StandardHoseBarbNipple-Steel_zm.jpg"
},
{
"catentry_id" : "3494239",
"seo_url" : "https://phdevv9.parker.com/en/us/aro-210-interchange-couplings/a8cp",
"displaySKUContextData" : "false",
"buyable" : "true",
"Attributes" : {
"Coupling Half_|_Male Nipple":"4"
,
"Connection Type_|_Push-Lok hose barb":"5"
,
"Connection Thread Size (inch)_|_na":"7"
,
"Hose I.D. (inch)_|_1/4":"9"
},
"ItemImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product Images/Quick-Coupling-Division/product-detail_160x160/50-SN-BP_pd.jpg",
"ItemImage467" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product Images/Quick-Coupling-Division/product-detail_160x160/50-SN-BP_pd.jpg",
"ItemThumbnailImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product Images/Quick-Coupling-Division/product-detail_160x160/50-SN-BP_pd.jpg"
},
{
"catentry_id" : "3494240",
"seo_url" : "https://phdevv9.parker.com/en/us/aro-210-interchange-couplings/b50-3bp",
"displaySKUContextData" : "false",
"buyable" : "true",
"Attributes" : {
"Coupling Half_|_Female Coupler":"3"
,
"Connection Type_|_Push-Lok hose barb":"5"
,
"Connection Thread Size (inch)_|_na":"8"
,
"Hose I.D. (inch)_|_1/4":"9"
},
"ItemImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_PushLokHoseBarbCoupler-Brass_zm.jpg",
"ItemImage467" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_PushLokHoseBarbCoupler-Brass_zm.jpg",
"ItemThumbnailImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_PushLokHoseBarbCoupler-Brass_zm.jpg"
},
{
"catentry_id" : "3494241",
"seo_url" : "https://phdevv9.parker.com/en/us/aro-210-interchange-couplings/b50-5bp",
"displaySKUContextData" : "false",
"buyable" : "true",
"Attributes" : {
"Coupling Half_|_Female Coupler":"4"
,
"Connection Type_|_Push-Lok hose barb":"5"
,
"Connection Thread Size (inch)_|_na":"7"
,
"Hose I.D. (inch)_|_3/8":"10"
},
"ItemImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_PushLokHoseBarbCoupler-Brass_zm.jpg",
"ItemImage467" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_PushLokHoseBarbCoupler-Brass_zm.jpg",
"ItemThumbnailImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_PushLokHoseBarbCoupler-Brass_zm.jpg"
},
{
"catentry_id" : "3494242",
"seo_url" : "https://phdevv9.parker.com/en/us/aro-210-interchange-couplings/b52",
"displaySKUContextData" : "false",
"buyable" : "true",
"Attributes" : {
"Coupling Half_|_Female Coupler":"3"
,
"Connection Type_|_Male NPTF":"6"
,
"Connection Thread Size (inch)_|_1/4 - 18":"7"
,
"Hose I.D. (inch)_|_na":"9"
},
"ItemImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_MalePipeThreadCoupler-Brass_zm.jpg",
"ItemImage467" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_MalePipeThreadCoupler-Brass_zm.jpg",
"ItemThumbnailImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_MalePipeThreadCoupler-Brass_zm.jpg"
},
{
"catentry_id" : "3494243",
"seo_url" : "https://phdevv9.parker.com/en/us/aro-210-interchange-couplings/b52e",
"displaySKUContextData" : "false",
"buyable" : "true",
"Attributes" : {
"Coupling Half_|_Female Coupler":"3"
,
"Connection Type_|_Male NPTF":"5"
,
"Connection Thread Size (inch)_|_3/8 - 18":"8"
,
"Hose I.D. (inch)_|_na":"9"
},
"ItemImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_MalePipeThreadCoupler-Brass_zm.jpg",
"ItemImage467" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_MalePipeThreadCoupler-Brass_zm.jpg",
"ItemThumbnailImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_MalePipeThreadCoupler-Brass_zm.jpg"
},
{
"catentry_id" : "3494244",
"seo_url" : "https://phdevv9.parker.com/en/us/aro-210-interchange-couplings/b53",
"displaySKUContextData" : "false",
"buyable" : "true",
"Attributes" : {
"Coupling Half_|_Female Coupler":"3"
,
"Connection Type_|_Female NPTF":"5"
,
"Connection Thread Size (inch)_|_1/4 - 18":"8"
,
"Hose I.D. (inch)_|_na":"9"
},
"ItemImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_FemalePipeThreadCoupler-Brass_zm.jpg",
"ItemImage467" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_FemalePipeThreadCoupler-Brass_zm.jpg",
"ItemThumbnailImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_FemalePipeThreadCoupler-Brass_zm.jpg"
},
{
"catentry_id" : "3494245",
"seo_url" : "https://phdevv9.parker.com/en/us/aro-210-interchange-couplings/b53e",
"displaySKUContextData" : "false",
"buyable" : "true",
"Attributes" : {
"Coupling Half_|_Female Coupler":"3"
,
"Connection Type_|_Female NPTF":"6"
,
"Connection Thread Size (inch)_|_3/8 - 18":"8"
,
"Hose I.D. (inch)_|_na":"10"
},
"ItemImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_FemalePipeThreadCoupler-Brass_zm.jpg",
"ItemImage467" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_FemalePipeThreadCoupler-Brass_zm.jpg",
"ItemThumbnailImage" : "/wcsstore/ParkerMCAssetStore///www.parker.com/Online/Product%20Images/Quick-Coupling-Division/zoom_1000x1000/50Series_FemalePipeThreadCoupler-Brass_zm.jpg"
}
]
ARO 210 Interchange, Quick Connect Air Couplings - 50 Series | Product Series
Filter
var attrArray = new Array();
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Male Nipple ';
attrValueMap['Connection Type'] = 'Male NPTF ';
attrValueMap['Connection Thread Size (inch)'] = '1/4 - 18 ';
attrValueMap['Hose I.D. (inch)'] = 'na ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Male Nipple ';
attrValueMap['Connection Type'] = 'Female NPTF ';
attrValueMap['Connection Thread Size (inch)'] = '1/4 - 18 ';
attrValueMap['Hose I.D. (inch)'] = 'na ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Male Nipple ';
attrValueMap['Connection Type'] = 'Hose barb ';
attrValueMap['Connection Thread Size (inch)'] = 'na ';
attrValueMap['Hose I.D. (inch)'] = '1/4 ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Male Nipple ';
attrValueMap['Connection Type'] = 'Push-Lok hose barb ';
attrValueMap['Connection Thread Size (inch)'] = 'na ';
attrValueMap['Hose I.D. (inch)'] = '1/4 ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Female Coupler ';
attrValueMap['Connection Type'] = 'Push-Lok hose barb ';
attrValueMap['Connection Thread Size (inch)'] = 'na ';
attrValueMap['Hose I.D. (inch)'] = '1/4 ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Female Coupler ';
attrValueMap['Connection Type'] = 'Push-Lok hose barb ';
attrValueMap['Connection Thread Size (inch)'] = 'na ';
attrValueMap['Hose I.D. (inch)'] = '3/8 ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Female Coupler ';
attrValueMap['Connection Type'] = 'Male NPTF ';
attrValueMap['Connection Thread Size (inch)'] = '1/4 - 18 ';
attrValueMap['Hose I.D. (inch)'] = 'na ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Female Coupler ';
attrValueMap['Connection Type'] = 'Male NPTF ';
attrValueMap['Connection Thread Size (inch)'] = '3/8 - 18 ';
attrValueMap['Hose I.D. (inch)'] = 'na ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Female Coupler ';
attrValueMap['Connection Type'] = 'Female NPTF ';
attrValueMap['Connection Thread Size (inch)'] = '1/4 - 18 ';
attrValueMap['Hose I.D. (inch)'] = 'na ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Female Coupler ';
attrValueMap['Connection Type'] = 'Female NPTF ';
attrValueMap['Connection Thread Size (inch)'] = '3/8 - 18 ';
attrValueMap['Hose I.D. (inch)'] = 'na ';
attrArray.push(attrValueMap);
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
LOADING IMAGES
ARO 210 Interchange, Quick Connect Air Couplings - 50 Series
Parker's general purpose pneumatic, air quick connect couplers and nipples are ideal for use across a spectrum of applications where low pressure air or fluid lines require fast and easy connection and disconnection.
Technical Specifications
Application:
Pneumatic Tools, Air Compressors
Maximum Operating Pressure:
300 psi, 20 bar
Interchange Type:
Interchangeable with ARO’s 210 series
Maximum Operating Temperature:
250 °F, 121 °C
Product Type:
Manual Connect
Minimum Operating Temperature:
-40 °F
Valve Type:
High Flow Air, No valve
Vacuum Pressure Rating:
No
Body Size:
1/4 inch
Body Material:
Brass Couplers; Steel Nipples
Hex Size:
0.56 - 0.81 inch
Seal Material:
Couplers - Nitrile
Connection Type:
Female NPTF, Male NPTF, Standard Hose Barb, Push-Lok Hose Barb
Plating Type:
Nipples - Zinc with clear trivalent chromate
California Residents: Prop-65 Warning
WARNING: This product can expose you to chemicals including
Lead and Lead Compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to
www.P65Warnings.ca.gov
Safety Warning
FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems.....
Click here to view all product safety information.
Full Product Description
50 Series Couplers connect with 50 Series Nipples and are interchangeable with the ARO 210 couplers. 50 Series quick couplings are pneumatic/air, manual sleeve, single shut off up to 300 psi. Couplers have an integral sleeve guard to resist accidental disconnection. The tubular valve delivers high air flow with minimal pressure drop. Couplers and Nipples are available in 1/4" size. Technical Characteristics: • Size: 1/4” • Material: Brass Couplers; Steel Nipples • Port Ends: Female NPTF, Male NPTF, Standard Hose Barb, Push-Lok Hose Barb Markets: • Furniture building • Textile industry • Industrial • Construction • Factory automation Features/Benefits: • Interchangeable with ARO 210 nipples • Steel nipples are case hardened for durability • Non-valved nipples mate with valved couplers for a single shut-off connection Applications: • Air compressors • Pneumatic air tools and hoses • Water lines • Grease guns • Cleaning equipment • Paint applicators • Drop-down air lines • Blow guns • Paint applicators
var attrArray = new Array();
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Male Nipple ';
attrValueMap['Connection Type'] = 'Male NPTF ';
attrValueMap['Connection Thread Size (inch)'] = '1/4 - 18 ';
attrValueMap['Hose I.D. (inch)'] = 'na ';
attrArray.push(attrValueMap);
console.log("attrArray : "+attrArray.length);
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Male Nipple ';
attrValueMap['Connection Type'] = 'Female NPTF ';
attrValueMap['Connection Thread Size (inch)'] = '1/4 - 18 ';
attrValueMap['Hose I.D. (inch)'] = 'na ';
attrArray.push(attrValueMap);
console.log("attrArray : "+attrArray.length);
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Male Nipple ';
attrValueMap['Connection Type'] = 'Hose barb ';
attrValueMap['Connection Thread Size (inch)'] = 'na ';
attrValueMap['Hose I.D. (inch)'] = '1/4 ';
attrArray.push(attrValueMap);
console.log("attrArray : "+attrArray.length);
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Male Nipple ';
attrValueMap['Connection Type'] = 'Push-Lok hose barb ';
attrValueMap['Connection Thread Size (inch)'] = 'na ';
attrValueMap['Hose I.D. (inch)'] = '1/4 ';
attrArray.push(attrValueMap);
console.log("attrArray : "+attrArray.length);
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Female Coupler ';
attrValueMap['Connection Type'] = 'Push-Lok hose barb ';
attrValueMap['Connection Thread Size (inch)'] = 'na ';
attrValueMap['Hose I.D. (inch)'] = '1/4 ';
attrArray.push(attrValueMap);
console.log("attrArray : "+attrArray.length);
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Female Coupler ';
attrValueMap['Connection Type'] = 'Push-Lok hose barb ';
attrValueMap['Connection Thread Size (inch)'] = 'na ';
attrValueMap['Hose I.D. (inch)'] = '3/8 ';
attrArray.push(attrValueMap);
console.log("attrArray : "+attrArray.length);
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Female Coupler ';
attrValueMap['Connection Type'] = 'Male NPTF ';
attrValueMap['Connection Thread Size (inch)'] = '1/4 - 18 ';
attrValueMap['Hose I.D. (inch)'] = 'na ';
attrArray.push(attrValueMap);
console.log("attrArray : "+attrArray.length);
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Female Coupler ';
attrValueMap['Connection Type'] = 'Male NPTF ';
attrValueMap['Connection Thread Size (inch)'] = '3/8 - 18 ';
attrValueMap['Hose I.D. (inch)'] = 'na ';
attrArray.push(attrValueMap);
console.log("attrArray : "+attrArray.length);
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Female Coupler ';
attrValueMap['Connection Type'] = 'Female NPTF ';
attrValueMap['Connection Thread Size (inch)'] = '1/4 - 18 ';
attrValueMap['Hose I.D. (inch)'] = 'na ';
attrArray.push(attrValueMap);
console.log("attrArray : "+attrArray.length);
var attrValueMap = {};
attrValueMap['Coupling Half'] = 'Female Coupler ';
attrValueMap['Connection Type'] = 'Female NPTF ';
attrValueMap['Connection Thread Size (inch)'] = '3/8 - 18 ';
attrValueMap['Hose I.D. (inch)'] = 'na ';
attrArray.push(attrValueMap);
console.log("attrArray : "+attrArray.length);
A2C
Male Nipple
Male NPTF
1/4 - 18
na
1__Male Nipple __1
2__Male NPTF __2
3__1/4 - 18 __3
4__na __4
A3C
Male Nipple
Female NPTF
1/4 - 18
na
1__Male Nipple __1
2__Female NPTF __2
3__1/4 - 18 __3
4__na __4
A8C
Male Nipple
Hose barb
na
1/4
1__Male Nipple __1
2__Hose barb __2
3__na __3
4__1/4 __4
A8CP
Male Nipple
Push-Lok hose barb
na
1/4
1__Male Nipple __1
2__Push-Lok hose barb __2
3__na __3
4__1/4 __4
B50-3BP
Female Coupler
Push-Lok hose barb
na
1/4
1__Female Coupler __1
2__Push-Lok hose barb __2
3__na __3
4__1/4 __4
B50-5BP
Female Coupler
Push-Lok hose barb
na
3/8
1__Female Coupler __1
2__Push-Lok hose barb __2
3__na __3
4__3/8 __4
B52
Female Coupler
Male NPTF
1/4 - 18
na
1__Female Coupler __1
2__Male NPTF __2
3__1/4 - 18 __3
4__na __4
B52E
Female Coupler
Male NPTF
3/8 - 18
na
1__Female Coupler __1
2__Male NPTF __2
3__3/8 - 18 __3
4__na __4
B53
Female Coupler
Female NPTF
1/4 - 18
na
1__Female Coupler __1
2__Female NPTF __2
3__1/4 - 18 __3
4__na __4
B53E
Female Coupler
Female NPTF
3/8 - 18
na
1__Female Coupler __1
2__Female NPTF __2
3__3/8 - 18 __3
4__na __4
687PDC
687539
{"organizationDistinguishedName":"dc=parker,dc=corp","resourceId":"https:\/\/phdevv9.parker.com:443\/wcs\/resources\/store\/23551\/person\/@self","parentMemberDN":"dc=parker,dc=corp","contactUrl":"https:\/\/phdevv9.parker.com:443\/wcs\/resources\/store\/23551\/person\/@self\/contact","resourceName":"person","checkoutProfileUrl":"https:\/\/phdevv9.parker.com:443\/wcs\/resources\/store\/23551\/person\/@self\/checkoutProfile","userId":"-1002","orgizationId":"-2000"}