PMH Low pressure hydraulic fittings | #1695PMH-6-8


LOADING IMAGES
1695PMH-6-8

PMH Low pressure hydraulic fittings | #1695PMH-6-8 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Connection 1 Tube Outside Diameter: 3/8" (O.D.)
  • Connection 2 Type: SAE Straight
  • Connection 2 Thread Size: 1/2"
  • Shape: Elbow - Male
  • Configuration: Tube to Straight Thread
  • Body Material: Brass
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Maximum Operating Pressure: 435 psi, 30 bar
  • Tube Material: XDT Tubing
  • O-Ring Material: Nitrile
  • Connection Type: SAE Straight Thread
  • Application: Low pressure hydraulics
  • Connection 1 Size: Push-to-connect

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker PMH hydraulic fittings are an ideal solution and include excellent corrosion resistance, a compact envelope, fewer potential leak points and are lightweight. This push to connect hydraulic fitting is designed to speed up assembly, especially in difficult to reach areas such as hydraulic joystick ports.
PMH low pressure hydraulic fittings, partnered with XDT tubing from Parflex Division, are for use with low pressure hydraulics (<435 psi) in the Industrial and Mobile Hydraulic Markets. The all brass construction can eliminate corrosion, extending the life of the equipment. PMH hydraulic fittings have been engineered with fewer potential leak points which reduce future warranty costs. PMH fittings offer a smaller envelop, allowing for tighter routings and reducing the complexity of the assembly process.

With the PMH push-to-connect fittings system, an assembler simply needs to push the tubing into the pre-installed adapter. PMH low pressure fittings significantly reduce assembly time by 60 seconds per connection. Along with accelerating the assembly, the PMH/XDT system is 60% lighter than traditional pilot line hose assemblies, reducing annual shipping costs and vehicle weight.

Markets:
• Industrial
• Mobile hydraulic

Features/Benefits:
• Brass body & collet
• Nitrile O-ring
• Corrosion resistant
• Weighs 60% less than standard hydraulic fittings
• Reduces assembly time by 60 seconds per connection
• Compact allowing for tighter routing

Applications:
• Pilot lines
• Hydraulic joystick
• Case drain

Read More Show Less

CAD Drawings + Files

Part Number
1695PMH-6-8 IGS STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547