PMH Low pressure hydraulic fittings | Product Series

Filter by

    No filters selected

Shape

Connection 3 Style

Connection 3 Type

Product Style

Configuration

Connection 2 Type

Connection 3 Tube Outside Diameter

Connection 1 Tube Outside Diameter

Connection 2 Thread Size

Connection 2 Tube Outside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PMH Low pressure hydraulic fittings

PMH Low pressure hydraulic fittings OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Application: Hydraulic Joystick, Pilot Lines, Case Drain
  • Connection Type: Push-to-Connect, Thread, SAE
  • Shape: Tee, Connector, Elbow 90°, Straight
  • Materials of Construction: Brass
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Maximum Operating Pressure: 435 psi, 30 bar
  • Tube Material: XDT Tubing
  • O-Ring Material: Nitrile
  • Seal Material: Nitrile
  • Connection 1 Type: Push-to-Connect

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker PMH hydraulic fittings are an ideal solution and include excellent corrosion resistance, a compact envelope, fewer potential leak points and are lightweight. This push to connect hydraulic fitting is designed to speed up assembly, especially in difficult to reach areas such as hydraulic joystick ports.
PMH low pressure hydraulic fittings, partnered with XDT tubing from Parflex Division, are for use with low pressure hydraulics (<435 psi) in the Industrial and Mobile Hydraulic Markets. The all brass construction can eliminate corrosion, extending the life of the equipment. PMH hydraulic fittings have been engineered with fewer potential leak points which reduce future warranty costs. PMH fittings offer a smaller envelop, allowing for tighter routings and reducing the complexity of the assembly process.

With the PMH push-to-connect fittings system, an assembler simply needs to push the tubing into the pre-installed adapter. PMH low pressure fittings significantly reduce assembly time by 60 seconds per connection. Along with accelerating the assembly, the PMH/XDT system is 60% lighter than traditional pilot line hose assemblies, reducing annual shipping costs and vehicle weight.

Markets:
• Industrial
• Mobile hydraulic

Features/Benefits:
• Brass body & collet
• Nitrile O-ring
• Corrosion resistant
• Weighs 60% less than standard hydraulic fittings
• Reduces assembly time by 60 seconds per connection
• Compact allowing for tighter routing

Applications:
• Pilot lines
• Hydraulic joystick
• Case drain

Related Documents

×
Products Shape Connection 3 Style Connection 3 Type Product Style Configuration Connection 2 Type Connection 3 Tube Outside Diameter Connection 1 Tube Outside Diameter Connection 2 Thread Size Connection 2 Tube Outside Diameter
685PMH-6-4 Male Connector Tube to Straight Thread SAE Straight 3/8" (O.D.) 1/4"
685PMH-6-6 Male Connector Tube to Straight Thread SAE Straight 3/8" (O.D.) 3/8"
1695PMH-6-4 Elbow - Male Tube to Straight Thread SAE Straight 3/8" (O.D.) 1/4"
1695PMH-6-6 Elbow - Male Tube to Straight Thread SAE Straight 3/8" (O.D.) 3/8"
1695PMH-6-8 Elbow - Male Tube to Straight Thread SAE Straight 3/8" (O.D.) 1/2"
1725PMH-6-4 Branch Tee - Male SAE Straight Tube to Straight Thread Push-to-Connect 3/8" (O.D.) 3/8" (O.D.)
1725PMH-6-6 Branch Tee - Male SAE Straight Tube to Straight Thread Push-to-Connect 3/8" (O.D.) 3/8" (O.D.)
1715PMH-6-4 Run Tee - Male Push-to-connect Tube to Straight Thread SAE Straight 3/8" (O.D.) 3/8" (O.D.) 1/4"
1715PMH-6-6 Run Tee - Male Push-to-connect Tube to Straight Thread SAE Straight 3/8" (O.D.) 3/8" (O.D.) 3/8"

687PDC
687547