PLEATED BAG (PB) FILTER SERIES | HIGH-CAPACITY FILTER BAGS FOR MAXIMUM LIQUID FILTRATION EFFICIENCY | #CPPB100-1P-CQ


LOADING IMAGES
CPPB100-1P-CQ

PLEATED BAG (PB) FILTER SERIES | HIGH-CAPACITY FILTER BAGS FOR MAXIMUM LIQUID FILTRATION EFFICIENCY | #CPPB100-1P-CQ

The Pleated Bag Filter Series uses our unique “Select” pleat design along with proprietary media to optimize the pleat pack surface area for maximum service life.


Technical Specifications

  • Structure: Polypropylene
  • Seal Material: None
  • Micron Rating (µm): 10
  • O-ring: Plastic: Q Parker Top Sealing
  • Options: Claripor
  • Length (inch): Size 1 Bag - 11-1/2
  • Industry: Inks, Paints and Coatings
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: Polypropylene
  • Filter Construction: Bags
  • Flow Rate: 25.0 Gal/min, 95 L/min
  • Size: C: 7.50
  • Flange Size: 6
  • Maximum Operating Pressure: 70.0 psid, 4.8 bard, 35.0 psid, 2.4 bard
  • Maximum Operating Temperature: 77 to 130 °F, 25 to 54 °C
  • Specifications Met: FDA-listed as acceptable for potable/edible liquid contact according to CFR Title 21
Safety Warning

Item Information

The Pleated Bag (PB) filter series large capacity bags provide a cost-effective alternative with higher removal efficiencies over standard bag media configurations. Utilizing Parker's unique “Select” pleat design along with our proprietary media configurations, we are able to optimize the pleat pack surface area to maximize the service life within each configuration. The PB large capacity filter bags are available in several polypropylene formats: Poly-Mate Plus, Poly-Mate and Claripor. In addition, it is available with our Glass-Mate media.
PB filter series large capacity are designed to fit within existing bag filter vessels including our SB, FB, and CB series without any hardware changes, and incorporates an easy to grasp integrated handle for quick removal.    
Features/Benefits
• High capacity reduces the number of filters required resulting in fewer change outs and lower filtration costs
• High capacity allows for smaller housings and less capital expenditure
• Inside/outside flow captures and retains contaminates to eliminate potential fouling downstream
• Range of sealing configurations meets the majority of housing requirements
• Several media types are available for a wide variety of applications
• Manufactured with strict quality control
• Polypropylene cartridges are listed as acceptable for potable and edible contact according to CFR Title 21
• Process advanced filtration is ISO9001 compliant

Applications
• Intermediates and Fine Chemicals Filtration
• Amines Filtration
• Commercial Water Filtration
• Deep Well Injection Filtration
• Catalyst Recovery Filtration
• Vegetable Oils Filtration
• Paints and Inks Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106