PLEATED BAG (PB) FILTER SERIES | HIGH-CAPACITY FILTER BAGS FOR MAXIMUM LIQUID FILTRATION EFFICIENCY | Product Series

Filter by

    No filters selected

Options

Micron Rating (µm)

Length (inch)

Structure

O-ring

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PLEATED BAG (PB) FILTER SERIES | HIGH-CAPACITY FILTER BAGS FOR MAXIMUM LIQUID FILTRATION EFFICIENCY

PLEATED BAG (PB) FILTER SERIES | HIGH-CAPACITY FILTER BAGS FOR MAXIMUM LIQUID FILTRATION EFFICIENCY

The Pleated Bag Filter Series uses our unique “Select” pleat design along with proprietary media to optimize the pleat pack surface area for maximum service life.

Technical Specifications

  • Industry: Industrial / Inks, Paints and Coatings
  • Brand: domnick hunter
  • Function: Clarification, Prefiltration, Polishing
  • Media: Borosilicate Microfiber, Polypropylene
  • Filter Construction: Bags
  • Flow Rate: 25.0 Gal/min, 95 L/min, 50.0 Gal/min, 189 L/min
  • Size: C: 7.50, G: 7.12
  • Flange Size: 6
  • Maximum Operating Pressure: 15 to 70 psid, 1 to 4.8 bard
  • Maximum Operating Temperature: 77 to 130 °F, 25 to 54 °C, 77 to 175 °F, 25 to 79 °C
  • Specifications Met: FDA-listed as acceptable for potable/edible liquid contact according to CFR Title 21 , FDA-listed components biosafe per USP Class VI-121 C Plastics test allows filtration of edible/potable liquids
Safety Warning

Full Product Description

The Pleated Bag (PB) filter series large capacity bags provide a cost-effective alternative with higher removal efficiencies over standard bag media configurations. Utilizing Parker's unique “Select” pleat design along with our proprietary media configurations, we are able to optimize the pleat pack surface area to maximize the service life within each configuration. The PB large capacity filter bags are available in several polypropylene formats: Poly-Mate Plus, Poly-Mate and Claripor. In addition, it is available with our Glass-Mate media.
PB filter series large capacity are designed to fit within existing bag filter vessels including our SB, FB, and CB series without any hardware changes, and incorporates an easy to grasp integrated handle for quick removal.    
Features/Benefits
• High capacity reduces the number of filters required resulting in fewer change outs and lower filtration costs
• High capacity allows for smaller housings and less capital expenditure
• Inside/outside flow captures and retains contaminates to eliminate potential fouling downstream
• Range of sealing configurations meets the majority of housing requirements
• Several media types are available for a wide variety of applications
• Manufactured with strict quality control
• Polypropylene cartridges are listed as acceptable for potable and edible contact according to CFR Title 21
• Process advanced filtration is ISO9001 compliant

Applications
• Intermediates and Fine Chemicals Filtration
• Amines Filtration
• Commercial Water Filtration
• Deep Well Injection Filtration
• Catalyst Recovery Filtration
• Vegetable Oils Filtration
• Paints and Inks Filtration

Related Documents

×
Products Options Micron Rating (µm) Length (inch) Structure O-ring Seal Material
CPPB015-1P-CQ Claripor 1.5 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
CPPB015-2P-CQ Claripor 1.5 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
CPPB015-2P-GBE Claripor 1.5 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal EPR
CPPB015-2P-GCE Claripor 1.5 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: PALL/FTC EPR
CPPB015-2P-GQ Claripor 1.5 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Competitive Top Sealing None
CPPB030-1P-CQ Claripor 3 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
CPPB030-2P-CAN Claripor 3 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: Parker Buna-N
CPPB030-2P-CQ Claripor 3 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
CPPB045-1P-CQ Claripor 4.5 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
CPPB045-2P-CQ Claripor 4.5 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
CPPB045-2P-GBE Claripor 4.5 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal EPR
CPPB045-2P-GCE Claripor 4.5 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: PALL/FTC EPR
CPPB045-2P-GQ Claripor 4.5 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Competitive Top Sealing None
CPPB100-1P-CQ Claripor 10 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
CPPB100-1P-GBN Claripor 10 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal Buna-N
CPPB100-2P-CQ Claripor 10 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
CPPB100-2P-GBE Claripor 10 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal EPR
CPPB100-2P-GCE Claripor 10 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: PALL/FTC EPR
CPPB100-2P-GCN Claripor 10 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: PALL/FTC Buna-N
CPPB100-2P-GQ Claripor 10 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Competitive Top Sealing None
CPPB200-1P-CQ Claripor 20 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
CPPB200-2P-CQ Claripor 20 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
CPPB300-1P-CQ Claripor 30 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
CPPB300-2P-CQ Claripor 30 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
CPPB400-1P-CAN Claripor 40 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: Parker Buna-N
CPPB400-1P-CQ Claripor 40 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
CPPB400-1P-GQ Claripor 40 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Competitive Top Sealing None
CPPB400-2P-CAN Claripor 40 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: Parker Buna-N
CPPB400-2P-CQ Claripor 40 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
CPPB400-2P-GBE Claripor 40 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal EPR
CPPB400-2P-GBN Claripor 40 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal Buna-N
CPPB700-1P-CQ Claripor 70 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
CPPB700-2P-CQ Claripor 70 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
CPPB900-1P-CQ Claripor 90 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
CPPB900-2P-CQ Claripor 90 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
CPPB900-2P-GDV Claripor 90 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal Viton
GMPB015-1P-CQ Glass-Mate 1.5 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
GMPB015-2P-CQ Glass-Mate 1.5 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
GMPB015-2P-GBN Glass-Mate 1.5 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal Buna-N
GMPB015-2P-GCE Glass-Mate 1.5 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: PALL/FTC EPR
GMPB015-2P-GCN Glass-Mate 1.5 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: PALL/FTC Buna-N
GMPB030-1P-CAN Glass-Mate 3 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: Parker Buna-N
GMPB030-1P-CQ Glass-Mate 3 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
GMPB030-2P-CAN Glass-Mate 3 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: Parker Buna-N
GMPB030-2P-CAV Glass-Mate 3 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: Parker Viton
GMPB030-2P-CQ Glass-Mate 3 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
GMPB100-1P-CQ Glass-Mate 10 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
GMPB100-2P-CAV Glass-Mate 10 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: Parker Viton
GMPB100-2P-CQ Glass-Mate 10 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
GMPB100-2P-GBE Glass-Mate 10 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal EPR
GMPB100-2P-GCN Glass-Mate 10 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: PALL/FTC Buna-N
GMPB200-1P-CQ Glass-Mate 20 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
GMPB200-2P-CQ Glass-Mate 20 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
GMPB400-1P-CQ Glass-Mate 40 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
PMPB050-2P-CAN Poly-Mate 5 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: Parker Buna-N
PMPB050-2P-CQ Poly-Mate 5 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
PMPB050-2P-GBN Poly-Mate 5 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal Buna-N
PMPB050-2P-GCE Poly-Mate 5 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: PALL/FTC EPR
PMPB050-2P-GDN Poly-Mate 5 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal Buna-N
PMPB050-2P-GQ Poly-Mate 5 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Competitive Top Sealing None
PMPB150-1P-GBN Poly-Mate 15 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal Buna-N
PMPB150-1P-GCN Poly-Mate 15 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: PALL/FTC Buna-N
PMPB150-1P-GDE Poly-Mate 15 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal EPR
PMPB150-1P-GQ Poly-Mate 15 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Competitive Top Sealing None
PMPB150-2P-CAN Poly-Mate 15 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: Parker Buna-N
PMPB150-2P-GBE Poly-Mate 15 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal EPR
PMPB150-2P-GBN Poly-Mate 15 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal Buna-N
PMPB150-2P-GCE Poly-Mate 15 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: PALL/FTC EPR
PMPB150-2P-GCN Poly-Mate 15 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: PALL/FTC Buna-N
PMPB150-2P-GQ Poly-Mate 15 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Competitive Top Sealing None
PMPB480-1P-CQ Poly-Mate 48 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
PMPB480-2P-CQ Poly-Mate 48 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
PMPB480-2P-GQ Poly-Mate 48 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Competitive Top Sealing None
PPPB010-1P-CQ Poly-Mate Plus 10 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
PPPB010-2P-CAE Poly-Mate Plus 10 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: Parker EPR
PPPB010-2P-GBN Poly-Mate Plus 10 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal Buna-N
PPPB010-2P-GDE Poly-Mate Plus 10 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal EPR
PPPB010-2P-GDN Poly-Mate Plus 10 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal Buna-N
PPPB010-2P-GQ Poly-Mate Plus 10 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Competitive Top Sealing None
PPPB030-2P-CAN Poly-Mate Plus 30 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: Parker Buna-N
PPPB030-2P-CQ Poly-Mate Plus 30 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
PPPB030-2P-GBV Poly-Mate Plus 30 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal Viton
PPPB900-1P-CQ Poly-Mate Plus 900 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
PPPB900-2P-GBE Poly-Mate Plus 900 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal EPR
PPPB900-2P-GDE Poly-Mate Plus 900 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal EPR
PPPB900-2P-GDN Poly-Mate Plus 900 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal Buna-N
PPPB030-2P-GCN Poly-Mate Plus 30 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: PALL/FTC Buna-N
PPPB030-2P-GDE Poly-Mate Plus 30 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal EPR
PPPB030-2P-GDN Poly-Mate Plus 30 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal Buna-N
PPPB050-1P-CAN Poly-Mate Plus 50 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: Parker Buna-N
PPPB050-1P-GCE Poly-Mate Plus 50 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: PALL/FTC EPR
PPPB050-1P-GDN Poly-Mate Plus 50 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal Buna-N
PPPB050-2P-CAN Poly-Mate Plus 50 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: Parker Buna-N
PPPB050-2P-CQ Poly-Mate Plus 50 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
PPPB050-2P-GBV Poly-Mate Plus 50 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal Viton
PPPB050-2P-GCE Poly-Mate Plus 50 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: PALL/FTC EPR
PPPB050-2P-GDE Poly-Mate Plus 50 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal EPR
PPPB050-2P-GDN Poly-Mate Plus 50 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal Buna-N
PPPB050-2P-GQ Poly-Mate Plus 50 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Competitive Top Sealing None
PPPB100-2P-CAN Poly-Mate Plus 100 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: Parker Buna-N
PPPB100-2P-CQ Poly-Mate Plus 100 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
PPPB100-2P-GBE Poly-Mate Plus 100 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal EPR
PPPB100-2P-GCE Poly-Mate Plus 100 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: PALL/FTC EPR
PPPB100-2P-GCN Poly-Mate Plus 100 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: PALL/FTC Buna-N
PPPB100-2P-GCV Poly-Mate Plus 100 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: PALL/FTC Viton
PPPB100-2P-GDE Poly-Mate Plus 100 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal EPR
PPPB100-2P-GQ Poly-Mate Plus 100 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Competitive Top Sealing None
PPPB200-2P-CQ Poly-Mate Plus 200 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
PPPB200-2P-GBN Poly-Mate Plus 200 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal Buna-N
PPPB200-2P-GDN Poly-Mate Plus 200 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal Buna-N
PPPB400-2P-GBN Poly-Mate Plus 400 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal Buna-N
PPPB400-2P-GDN Poly-Mate Plus 400 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal Buna-N
PPPB700-2P-GCE Poly-Mate Plus 700 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: PALL/FTC EPR
PPPB900-1P-CAN Poly-Mate Plus 900 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: Parker Buna-N
GMPB400-2P-CQ Glass-Mate 40 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
GMPB400-2P-GDN Glass-Mate 40 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal Buna-N
GMPB400-2P-GQ Glass-Mate 40 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Competitive Top Sealing None
PMPB010-1P-CQ Poly-Mate 1 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
PMPB010-1P-GBE Poly-Mate 1 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal EPR
PMPB010-1P-GBN Poly-Mate 1 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal Buna-N
PMPB010-1P-GCN Poly-Mate 1 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: PALL/FTC Buna-N
PMPB010-1P-GDE Poly-Mate 1 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal EPR
PMPB010-2P-CAN Poly-Mate 1 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: Parker Buna-N
PMPB010-2P-CQ Poly-Mate 1 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
PMPB010-2P-GBE Poly-Mate 1 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal EPR
PMPB010-2P-GBN Poly-Mate 1 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal Buna-N
PMPB010-2P-GBV Poly-Mate 1 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal Viton
PMPB010-2P-GCE Poly-Mate 1 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: PALL/FTC EPR
PMPB010-2P-GDE Poly-Mate 1 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal EPR
PMPB010-2P-GDV Poly-Mate 1 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal Viton
PMPB010-2P-GQ Poly-Mate 1 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Competitive Top Sealing None
PMPB025-1P-GDE Poly-Mate 2.5 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal EPR
PMPB025-2P-CAN Poly-Mate 2.5 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: Parker Buna-N
PMPB025-2P-CQ Poly-Mate 2.5 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Parker Top Sealing None
PMPB025-2P-GBE Poly-Mate 2.5 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal EPR
PMPB025-2P-GCE Poly-Mate 2.5 Size 2 Bag - 24-1/2 Polypropylene Elastomeric: PALL/FTC EPR
PMPB025-2P-GQ Poly-Mate 2.5 Size 2 Bag - 24-1/2 Polypropylene Plastic: Q Competitive Top Sealing None
PMPB050-1P-CAN Poly-Mate 5 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: Parker Buna-N
PMPB050-1P-CQ Poly-Mate 5 Size 1 Bag - 11-1/2 Polypropylene Plastic: Q Parker Top Sealing None
PMPB050-1P-GBN Poly-Mate 5 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: GAF/FSI Side Entry Seal Buna-N
PMPB050-1P-GDN Poly-Mate 5 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal Buna-N
PMPB050-1P-GDV Poly-Mate 5 Size 1 Bag - 11-1/2 Polypropylene Elastomeric: FSI/Hayward Over the Top Seal Viton

687PDC
702106